Overview
Description
This solution features a system-on-module (SoM) design to reduce overall complexity and cost. The integrated and tested SoM features a high-performance RZ MPU that enables the creation of graphical human machine interfaces (HMI), capable of driving multiple displays at up to 4K resolutions. Wireless connectivity is provided via Wi-Fi, Bluetooth® Low Energy or near-field communication (NFC).
System Benefits:
- Vetted SoM design reduces design complexity, development, and testing allowing for faster time-to-market
- Powerful MPU with different display options (HDMI, LVDS, RBG) enables driving multiple displays in varying configurations
- Carrier board can be optimized for each application, enabling the reuse of SoM across different products
Comparison
Applications
Applications
- Graphical kiosks
- Information displays
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Reset
Recommended Products
Buck with Drivers
Recommended Products
Buck
Recommended Products
Buck Converter
Recommended Products
MPU
Recommended Products
VersaClock 6E
Recommended Products
PCIe Clock
Recommended Products
Real-Time Clock
Recommended Products
Audio Codec
Recommended Products
Wi-Fi/Bluetooth
Recommended Products
NFC
Recommended Products
VersaClock 3S
Recommended Products
USB 2.0 Hub Controller
Recommended Products
USB Power Controller
Recommended Products
USB Power Controller
Exiting Interactive Block Diagram