Skip to main content

Human Machine Interface (HMI) for Appliances

Overview

Description

Human machine interfaces (HMIs) are crucial for providing control and feedback in modern appliances like fridges, ovens, and washing machines. This HMI design is equipped with a haptics-compatible touch panel, voice guidance, and operation controls. It also features an authentication function using Near Field Communication (NFC) for personal authentication in shared spaces like dormitories or shared housing.

System Benefits​:

  • High-performance HMI design supports haptics-compatible touch panels, voice guidance, and voice recognition for modern and intuitive interfaces.
  • Personal authentication with NFC functionality ensures secure use in shared spaces.
  • Voice guidance and operation controls enhance accessibility for all individuals.

Comparison

Applications

  • Refrigerators
  • Microwave ovens
  • Range hoods
  • Other kitchen and home appliances

Block Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP144 JP144 JP144 NFC NFC NFC Gas Sensor Module Gas Sensor Module Gas Sensor Module Humidity & Temperature Sensor Humidity & Temperature Sensor Humidity & Temperature Sensor Haptics Driver Haptics Driver Haptics Driver Security Card Security Card Security Card Antenna Antenna Antenna Backlight Driver Backlight Driver Backlight Driver Buck Regulator Buck Regulator Buck Regulator LDO LDO LDO SPI Flash (4MB) SPI Flash (4MB) SPI Flash (4MB) Audio CODEC Audio CODEC Audio CODEC Audio-Amp Audio-Amp Audio-Amp Wi-Fi Microphone Sheet.31 Sheet.32 Microphone.33 Sheet.34 Sheet.35 Speaker speaker_8_ Sheet.38 Sheet.39 Sheet.40 Sheet.41 Diode - IR Infrared Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Darlington.651 Sheet.49 Darlington.254 Input Motor Sheet.53 Sheet.54 M M LCD (TFT-LCD) Block.120 TFT-LCD TFT-LCD TFT-LCD Sheet.65 Sheet.66 Sheet.67 Sheet.68 Resistor - Fixed Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.82 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Connector 1.169 TFT RGB LCD With Capacitive Touch Overlay TFT RGB LCD With Capacitive Touch Overlay TFT RGB LCDWith Capacitive Touch Overlay Connector 1.169.119 Connector 1.169.120 5V 5V 5V Connector 1.169.122 Connector 1.169.123 Sheet.127 LED LED LED Connector 1.169.130 Connector 1.169.131 3.3V to Sensors, OP-AMP, TFT, SPI, Flash, NFC, etc. 3.3V to Sensors, Op Amp, TFT, SPI, Flash, NFC, etc. 3.3V to Sensors, Op Amp, TFT, SPI, Flash, NFC, etc. To System To System To System 1.8V <5mA 1.8V <5mA 1.8V <5mA To Appliance System Controller To Appliance System Controller To Appliance System Controller Voice Data Voice Data Voice Data Speaker.138 Speaker Speaker Beam forming for Voice recognition Beam forming for Voice recognition Beam forming for Voice recognition 3.3V<1.5A 3.3V<1.5A 3.3V<1.5A Sheet.144 Sheet.145 Sheet.146 MCU MCU MCU SPI SPI SPI I2C I2C I2C I2C I2C I2C TFT Controller TFT Controller TFT Controller QSPI QSPI QSPI I2S I2S I2S UART UART UART GPIO GPIO GPIO
Exiting Interactive Block Diagram