Skip to main content

IP Gateway for Automatic Home or Building HVAC System

Overview

Description

The IP gateway is an optional bridge to an Intranet or the Internet for all sensor and/or control data. HTTPS or MQTT (among other options) can be used for secure protocol requirements. Multiple PHYs could also be used, such as:​

  • Wi-Fi based on IEEE 802.11​
  • Thread, Zigbee or 6LoWPAN based on IEEE 802.15.4​
  • Ethernet based on IEEE 802.3​
  • LTE-M/-NB (depending on the geographical region and available providers)​
  • LoRaWAN​

​System Benefits​:

  • Bluetooth® 5 mesh communication enables communication with other sensors and actuators.​
  • The IP gateway function could either be a separate device or integrated in the actuator(s).​
  • For the power supply, usually, mains will be needed for the fan/HVAC (e.g., 230Vac or 110Va, or 24Vdc) from the building control system. Renesas has a comprehensive set of power solutions available, depending on the exact use case.​

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Template 1 BT/IoT Gateway Board BT/IoT Gateway Board BT/IoT Gateway Board Cat5/7 PHY Cat5/7 PHY Cat5/7 PHY Wi-Fi, LTE-M/NB-IoT, Lora, etc. Wi-Fi, LTE-M/NB-IoT, Lora, etc. Wi-Fi, LTE-M/NB-IoT, Lora, etc. Connector Line.110 Connector Line.111 LCD LCD LCD Cap Touch Sensors Cap Touch Sensors Cap Touch Sensors Connector Line.108 Connector Line.109 Connector Line Connector Line.89 Connector Line.76 Antenna Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Connector Line.75 EU081 EU081 EU081 2 Communication Lines B.795 Label Text 10pt.796 2 2 Connector Arrow Connector dotted line Connector dotted double arrow Main Power Main Power 230Vac/110Vac Main Power230Vac/110Vac e.g. 24V e.g. 24V e.g. 24V 3V3 3V3 3V3 3V3.85 500mAmax 500mAmax Connector 1.160 MCU MCU MCU MCU VDD VDD VDD BLE5 PHY BLE5 PHY BLE5 PHY SCI SCI SCI Buck Regulator Buck Regulator Buck Regulator LV DC Supply LV DC Supply LV DC Supply Sheet.113 Microcontroller MCU MCU SCI.68 SCI SCI VDD.88 VDD VDD LCD I/F LCD I/F LCD I/F Cap Touch Cap Touch Cap Touch Ethernet Ethernet Ethernet Serial I/F Serial I/F Serial I/F
Exiting Interactive Block Diagram