Overview
Description
In many applications, power and timing are crucial. Applications involving multiple sensors and systems, such as real-time data processing, require precise timing synchronization to ensure all components work in unison, reducing latency and improving performance. Additionally, power distribution is essential for system peripherals to maintain stable performance and energy efficiency.
System-on-Modules (SoMs) are compact, ready-to-use processor modules that help engineers and developers accelerate time to market for embedded products and shorten overall project schedules. This SoM offers an optimized power and timing tree for the RZ/G2E MPU, ensuring precise timing and power distribution for various system peripherals.
System Benefits:
- The MPU features dual Arm® Cortex®-A53 CPUs at 1.2GHz with L1L2 Parity/ECC, offering high performance at an economical price.
- Dual 1500mA synchronous step-down converters and dual 300mA general-purpose LDOs provide efficient power regulation and enable a versatile power supply.
- Three output programmable power management ICs (PMICs) with 5A per phase output allow for customizable power management and scalability.
- A complete system design with optimized timing and power simplifies the design process.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud