Overview
Description
This all-in-one smart pressure cooker makes cooking super easy. It offers access to the latest recipes from the internet and provides step-by-step guidance on the OLED display, making it ultra-convenient and in line with contemporary trends in modern households. This device offers a vast collection of culinary inspirations combined with an effortless cooking experience. The integrated weight scale ensures precise ingredient measurements, while the built-in pressure sensor guarantees optimal results. Additionally, the AC/DC input control and power stage support both traditional resistive heating and inductive heating elements, catering to diverse cooking needs.
System Benefits:
- Recipes with step-by-step cooking instructions are displayed on an OLED display and updated via a Wi-Fi connection.
- An integrated weight scale ensures precise ingredient measurements.
- Pressure monitoring via an integrated sensor ensures perfect cooking results.
- Linearization of inexpensive sensor elements is achieved by a sensor signal conditioner (SSC).
- The highest efficiency is achieved by a low-loss, robust insulated gate bipolar transistor (IGBT) driver to control either conventional or inductive heating elements.
- Low component count and a power-efficient Wi-Fi + MCU combination reduce overall system cost.
- Utilizes a low-cost NTC thermistor for reliable temperature measurement.
- Wi-Fi connectivity allows for remote firmware updates and upgrades.
Comparison
Applications
- Smart connected pressure cooking pot
- Multi-function cooker
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
PWM Controller
Recommended Products
DC/DC
Recommended Products
Sensor Signal Conditioner
Recommended Products
Sensor Signal Conditioner
Recommended Products
RISC-V MCU
Recommended Products
IGBT Driver
Recommended Products
Wi-Fi SoC
Recommended Products
IGBT
Exiting Interactive Block Diagram