Skip to main content

Commercial & Residential Smart Heat Pump (7kW+)

Overview

Description

The demand for 7kW+ smart heat pump systems is growing, particularly in regions with strict energy efficiency regulations and high energy costs. Consumers and businesses are seeking sustainable, cost-effective HVAC solutions. Larger-capacity systems, like those above 7kW, are ideal for multi-family homes, commercial buildings, and larger residential applications that require significant heating and cooling loads while maintaining energy and cost efficiency.

This commercial and residential smart heat pump design features a comprehensive high-power synchronous/BLDC motor for driving air-to-water heat pump fan and compressor motors, supporting up to 10.5kW of power from a 3-phase Y-connected power main. It integrates a robust energy management control unit with eAI processing power, offering various options for wireless connectivity, HMI, and environmental sensors, enabling smart control and predictive maintenance capabilities.

System Benefits:

  • Complete heat pump outdoor unit with compatible components ensures optimal performance and easy installation.
  • Fully integrated, high-performance, cost-optimized dual motor control system for precision compressor and fan RPM/torque control with optional AI/ML enhancements (Reality AI) delivers high performance, cost efficiency, and precision control while allowing for AI-driven future optimizations.
  • Pressure sensor in the heating/cooling refrigerant optimizes the process and shuts off in case of low pressure.
  • Optional value-added features include air quality sensors for O3/NO2, temperature, and humidity for scalable design.
    • Arduino Nicla Env sensor board provides a ready-to-use module integrating multiple environmental sensors.
  • Rich connectivity:
    • Wi-Fi, Bluetooth®, and optional LTE-M/NB-IoT for IoT communication.
    • External control unit exchanges parameters with the heat pump or controls it via Digital I/Os, CAN bus, USB2.0 I/F, and Bluetooth.
  • High-end variant adds additional peripheral interfaces and performance features:
    • Ethernet and I3C interfaces.
    • MIPI DSI interface for high-end displays.
    • Additional onboard flash/SRAM for higher-performance applications.

Comparison

Applications

  • Residential and commercial heat pumps (>4kW to 7kW electrical power)

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Smart Heat Pump with High-End Display, Interfaces, and AI

4:3 ratio Power Board #2 Power Board #2 Power Board #2 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU189-1 EU189-1 EU189-1 Isolated Flyback AC/DC 5W integr. 800V BJT Isolated Flyback AC/DC 5W Integr. 800V BJT Isolated Flyback AC/DC 5W Integr. 800V BJT 3A Buck Regulator 1 3A Buck Regulator 3A Buck Regulator 3A Buck Regulator 2 3A Buck Regulator 3A Buck Regulator RS485 TRx ½ duplex 20M bps 1 RS-485 TRx ½ Duplex 20M bps RS-485 TRx ½ Duplex 20M bps RS485 TRx ½ duplex 20M bps 2 RS-485 TRx ½ Duplex 20M bps RS-485 TRx ½ Duplex 20M bps Protection Circuit Protection Circuit Protection Circuit LTE-M Module GM02S LTE-M Module GM02S LTE-M Module GM02S Protection Circuit Protection Circuit Protection Circuit CAN-Bus PHY CAN Bus PHY CAN Bus PHY Ethernet PHY Ethernet PHY Ethernet PHY Protection Circuit Protection Circuit Protection Circuit TFT Graphic Display TFT Graphic Display TFT Graphic Display Touch I/F Touch I/F Touch I/F Fan.156 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Motor Sheet.70 Sheet.71 M M Motor.72 Sheet.73 Sheet.74 M M Sheet.97 Sheet.98 Sheet.100 Sheet.103 Sheet.104 Connector 1.163 Sheet.106 Connector 1.107 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Connector 1.163.124 2 2 2 2 Sheet.127 2 2 2 2 Sheet.130 Vertical Wire Bundle.131 2 2 2 Sheet.133 Sheet.136 n n n n Sheet.139 Sheet.140 Sheet.141 Connector 1.142 Sheet.144 Sheet.146 Sheet.147 Connector 1.163.148 2 2 2 2 Sheet.151 Sheet.152 Sheet.153 Sheet.154 CAN Bus to indoor control unit CAN Bus to Indoor Control Unit CAN Bus to Indoor Control Unit Ethernet to cloud Ethernet to cloud Ethernet to cloud I3C High Speed serial bus I3C High Speed Serial Bus I3C High Speed Serial Bus Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Connector 1.163.163 Connector 1.163.164 3V3 3V3 3V3 500mAmax 500mAmax 500mAmax Sheet.167 Sheet.168 Sheet.169 USB2.0 USB 2.0 USB 2.0 Antenna.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Digital Control I/Os (e.g.Relais) Digital Control I/Os (e.g.Relays) Digital Control I/Os (e.g.Relays) Sheet.178 4 4 4 4 Sheet.181 Vertical Wire Bundle.182 2 2 2 Sheet.184 Sheet.186 Sheet.187 Sheet.188 Sheet.189 3V3 3V3 3V3 5V 5V 5V 12V 1Amax 12V 1Amax 12V 1Amax 12-48Vac 12-48Vdc 12-48Vdc Alternative supply: DC or AC Alternative Supply: DC or AC Alternative Supply:DC or AC 85-265Vac 85-265Vac 85-265Vac Sheet.200 Sheet.201 Connector 1.163.202 Sheet.203 4 4 4 4 Sheet.206 Sheet.207 Connector 1.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Connector 1.163.213 3 3 3 3 Sheet.216 Sheet.217 Sheet.219 Sheet.220 Sheet.221 Connector 1.163.222 Connector 1.163.223 3 3 3 3 Sheet.226 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.255 Sheet.256 Cooling Liquid Pressure Cooling Liquid Pressure Cooling Liquid Pressure Pressure Sensor Pressure Sensor Pressure Sensor Sensor Signal Conditioner Sensor Signal Conditioner Sensor Signal Conditioner Sheet.260 Power Board #1 Power Board #1 Power Board #1 Sheet.265 Sheet.267 3 3 3 3 Sheet.270 Sheet.271 3 3 3 3 Sheet.274 Sheet.275 Sheet.276 Connector 1.163.277 Sheet.278 Connector 1.163.279 Connector Arrow HV Fan Motor HV Fan Motor HV Fan Motor HV Compressor Motor HV Compressor Motor HV Compressor Motor Sheet.283 Sheet.284 Sheet.287 Sheet.288 Sheet.289 Sheet.290 Sheet.291 Sheet.292 Sheet.293 Mains Power Main Power Main Power 400Vac/230Vac (110Vac) 400Vac/230Vac (110Vac) 400Vac/230Vac (110Vac) 2...4 2.4 2...4 2...4 Sheet.299 1ph or 3ph 1ph or 3ph 1ph or 3ph Control & Communication Board, eAI-ready (predictive maintenance) Control & Communication Board, eAI-Ready (Predictive Maintena... Control & Communication Board, eAI-Ready (Predictive Maintenance) 2 2 2 2 Sheet.305 2 2 2 2 Sheet.308 2 2 2 2 Sheet.311 5V 5V 5V 2 2 2 2 Sheet.315 n n n n Sheet.318 Sheet.320 Connector 1.321 Wi-Fi + Bluetooth Module or PMOD Wi-Fi Bluetooth Pmod Wi-Fi + Bluetooth Module or Pmod Wi-Fi + Bluetooth Module or Pmod UART UART UART Vdd VDD VDD Sheet.323 Antenna Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 PHY PHY PHY Temp & rH Sensor Temp & rH Sensor Temp & rH Sensor Temp & rH Sensor I2C I2C I2C OAQ Sensor OAQ Sensor OAQ Sensor OAQ Sensor I2C I2C I2C Connector Line Sheet.338 7kW+ Motor Control w/PFC 1 7kW+ Motor Control w/PFC 7kW+ Motor Control w/PFC RS485 RS-485 RS-485 Isolation .337 Isolation Isolation Sheet.339 7kW+ Motor Control w/PFC 2 7kW+ Motor Control w/PFC 7kW+ Motor Control w/PFC RS485 RS-485 RS-485 Isolation Isolation Isolation Sheet.359 MCU MCU MCU UART UART UART UART UART UART USB USB USB UART UART UART GPIO GPIO GPIO MIPI DSI MIPI DSI MIPI DSI I2C I2C I2C I2C I2C I2C UART UART UART I/F I/F I/F CAN CAN CAN I3C I3C I3C Ethernet Ethernet Ethernet Vdd VDD VDD
Exiting Interactive Block Diagram

Smart Heat Pump with Mid-Range Display, Interfaces, and AI

4:3 ratio Power Board #2 Power Board #2 Power Board #2 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU189 EU189-2 EU189-2 Isolated Flyback AC/DC 5W integr. 800V BJT Isolated Flyback AC/DC 5W Integr. 800V BJT Isolated Flyback AC/DC 5W Integr. 800V BJT 3A Buck Regulator 1 3A Buck Regulator 3A Buck Regulator 3A Buck Regulator 2 3A Buck Regulator 3A Buck Regulator RS485 TRx ½ duplex 20M bps 1 RS-485 TRx ½ Duplex 20M bps RS-485 TRx ½ Duplex 20M bps RS485 TRx ½ duplex 20M bps 2 RS-485 TRx ½ Duplex 20M bps RS-485 TRx ½ Duplex 20M bps Protection Circuit Protection Circuit Protection Circuit LTE-M Module LTE-M Module LTE-M Module Protection Circuit Protection Circuit Protection Circuit CAN Bus PHY CAN Bus PHY CAN Bus PHY TFT Graphic Display TFT Graphic Display TFT Graphic Display Touch I/F Touch I/F Touch I/F Fan.156 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Motor Sheet.70 Sheet.71 M M Motor.72 Sheet.73 Sheet.74 M M Sheet.97 Sheet.98 Sheet.100 Sheet.103 Sheet.104 Connector 1.163 Sheet.106 Connector 1.107 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Connector 1.163.124 2 2 2 2 Sheet.127 2 2 2 2 Sheet.130 Vertical Wire Bundle.131 2 2 2 Sheet.133 Sheet.136 n n n n Sheet.139 2 2 2 2 Sheet.151 Sheet.152 CAN Bus to indoor control unit CAN Bus to Indoor Control Unit CAN Bus to Indoor Control Unit Sheet.161 Sheet.162 Connector 1.163.164 3V3 3V3 3V3 500mAmax 500mAmax 500mAmax Sheet.167 Sheet.168 Sheet.169 USB2.0 USB 2.0 USB 2.0 Antenna.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Digital Control I/Os (e.g.Relais) Digital Control I/Os (e.g.Relays) Digital Control I/Os (e.g.Relays) Sheet.187 Sheet.188 Sheet.189 3V3 3V3 3V3 5V 5V 5V 12V 1Amax 12V 1Amax 12V 1Amax 12-48Vac 12-48Vdc 12-48Vdc Alternative supply: DC or AC Alternative Supply: DC or AC Alternative Supply:DC or AC 85-265Vac 85-265Vac 85-265Vac Sheet.200 Sheet.201 Connector 1.163.202 Sheet.203 4 n n n Sheet.206 Sheet.207 Connector 1.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Connector 1.163.213 3 3 3 3 Sheet.216 Sheet.217 Sheet.219 Sheet.220 Sheet.221 Connector 1.163.222 Connector 1.163.223 3 3 3 3 Sheet.226 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.255 Sheet.256 Cooling Liquid Pressure Cooling Liquid Pressure Cooling Liquid Pressure Pressure Sensor Pressure Sensor Pressure Sensor Sensor Signal Conditioner Sensor Signal Conditioner Sensor Signal Conditioner Sheet.260 Power Board #1 Power Board #1 Power Board #1 Sheet.265 Sheet.267 3 3 3 3 Sheet.270 Sheet.271 3 3 3 3 Sheet.274 Sheet.275 Sheet.276 Connector 1.163.277 Sheet.278 Connector 1.163.279 Connector Arrow HV Fan Motor HV Fan Motor HV Fan Motor HV Compressor Motor HV Compressor Motor HV Compressor Motor Sheet.283 Sheet.284 Sheet.287 Sheet.288 Sheet.289 Sheet.290 Sheet.291 Sheet.292 Sheet.293 Mains Power Main Power Main Power 400Vac/230Vac (110Vac) 400Vac/230Vac (110Vac) 400Vac/230Vac (110Vac) 2...4 2.4 2...4 2...4 Sheet.299 1ph or 3ph 1ph or 3ph 1ph or 3ph Control & Communication Board, eAI-ready (predictive maintenance) Control & Communication Board, eAI-Ready (Simplified Predicti... Control & Communication Board, eAI-Ready (Simplified Predictive Maintenance) 2 2 2 2 Sheet.305 2 2 2 2 Sheet.308 2 2 2 2 Sheet.311 5V 5V 5V 2 2 2 2 Sheet.315 n n n n Sheet.318 Wi-Fi + Bluetooth Module or PMOD Wi-Fi Bluetooth Pmod Wi-Fi + Bluetooth Module or Pmod Wi-Fi + Bluetooth Module or Pmod UART UART UART Vdd VDD VDD Sheet.323 Antenna Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 PHY PHY PHY Temp & rH Sensor All-in-One Air Quality Sensor All-in-One Air Quality Sensor All-in-One Air Quality Sensor I2C I2C I2C Connector Line Sheet.338 7kW+ Motor Control w/PFC 1 7kW+ Motor Control w/PFC 7kW+ Motor Control w/PFC RS485 RS-485 RS-485 Isolation .337 Isolation Isolation Sheet.339 7kW+ Motor Control w/PFC 2 7kW+ Motor Control w/PFC 7kW+ Motor Control w/PFC RS485 RS-485 RS-485 Isolation Isolation Isolation Sheet.359 MCU MCU MCU UART UART UART UART UART UART USB USB USB UART UART UART GPIO GPIO GPIO LCDC LCDC LCDC I2C I2C I2C I2C I2C I2C UART UART UART I/F I/F I/F CAN CAN CAN Vdd VDD VDD Sheet.361 Sheet.363 Connector 1.364
Exiting Interactive Block Diagram

Documentation

Type Title Date
Brochure PDF 11.70 MB
1 item

Videos & Training

News & Blog Posts