Overview
Description
With increasing concerns over unauthorized access to buildings and sensitive locations within facilities, there is a growing demand for advanced, multi-layered security solutions in residential, commercial, and industrial settings.
This access control system offers authenticated access and user information storage via NFC card, camera, or manual entry. Capacitive buttons prevent mechanical key failures over extended use, while haptics provide active user feedback. The system supports a proximity sensor to enable auto wake-up functionality to conserve energy, and the option to use either a Linux or Android operating system, offering flexibility in UI experiences.
System Benefits:
- Multiple connectivity options, including GSM LTE Cat-M1, Wi-Fi, Bluetooth® Low Energy (LE), Ethernet, and NFC, ensure flexible deployment across various networks.
- Power over Ethernet (PoE) reduces infrastructure costs.
- Local storage for databases, history/logs, and alarm events enhances access history tracking and security.
- Local and remote authentication, along with user-defined rules and policies, offer flexible and secure access control.
- High-performance, cost-effective MPU manages video, audio, and connectivity.
- Support for Android or Linux with Qt provides design and development flexibility.
Comparison
Applications
- Office access management
- Metro access management
- Vending machine
- Secure access to restricted locations
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud