Skip to main content

Remote Predictive Maintenance System

Overview

Description

In the industrial sector, equipment maintenance is often conducted based on time schedules or preventive maintenance cycles, which can lead to unnecessary costs and downtime. As equipment ages, unexpected failures become more likely, making time-based maintenance inefficient and costly, potentially causing unplanned downtime. Predictive maintenance addresses these issues by enabling real-time condition monitoring of equipment. It involves techniques to accurately monitor the current condition of machines or any industrial equipment, aiming to predict upcoming failures using automated quasi-real-time analytics and machine learning. This approach promises cost savings over routine or time-based preventive maintenance because tasks are performed only when necessary.

In this remote predictive maintenance design, data on key parameters like vibrations, acoustic signals, temperature, humidity, and other parameters are evaluated and processed by an AI algorithm that forecasts equipment failures before they occur. The system uses secure connectivity options such as LTE-M, Narrowband IoT (NB-IoT), and secure Message Queuing Telemetry Transport (MQTT) to transmit data to a dashboard where supervisors can visualize machine health and receive alerts if maintenance is required. This allows for maintenance to be performed as needed, significantly reducing unplanned downtime and minimizing service calls.

System Benefits:

  • Remotely visualize the health state of every pump or motor via a web browser, enabling real-time monitoring, reducing unnecessary service calls, maximizing equipment uptime, and allowing operators to track equipment status and make informed decisions.
  • A convenient GUI for commissioning, local data transfer, and firmware updates via Bluetooth® simplifies system setup and allows for quick deployment, minimizing system disruption.
  • Embedded AI algorithms can be updated remotely to further enhance features, ensuring continuous optimization of predictive maintenance capabilities and allowing for real-time improvements without on-site interventions.
  • Rich connectivity features such as LTE-M, Bluetooth, Ethernet 10/100Mbit, USB, and CAN enable integration into various industrial environments and infrastructures.

Comparison

Applications

  • Industrial equipment (e.g. pumps, motors), rolling stocks, heavy machinery
  • Industrial robots

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 2 EU066 EU066 EU066 Input protect/damp circuit Input protect/ damp circuit Input protect/damp circuit Buck DC/DC 1.2A 2 Buck DC/DC 1.2A Buck DC/DC 1.2A Regulator 150mA Regulator 150mA Regulator 150mA Digital Microphone Digital Microphone Digital Microphone Gyro/Accelerometer Gyro/Accelerometer Gyro/Accelerometer Flash 128MB Flash 128MB Flash 128MB Ethernet PHY 100Mbs Ethernet PHY 100Mbs Ethernet PHY 100Mbs Input protect/clamp circuit Input protect/clamp circuit Input protect/clamp circuit CAN Transceiver CAN Transceiver CAN Transceiver LTE Antenna LTE Antenna LTE Antenna SIM Card SIM Card SIM Card SD Card SD Card SD Card Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Level Shifter bi-directional 3V3/1V8 Level Shifter Bi-directional 3V3/1V8 Level Shifter Bi-directional 3V3/1V8 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Input Diode Sheet.97 Sheet.98 Sheet.99 24V In 24V In 24V In 5V0 5V0 5V0 5V0 5V0 5V0 3V3 3V3 3V3 3V3 3V3 3V3 1V8 1V8 1V8 25µAavg 25µAavg 25µAavg 3V3 160mAmax 3V3 160mAmax 3V3 160mAmax 2 2 2 2 Sheet.110 2 2 2 2 Sheet.113 2 2 2 2 Sheet.116 6 6 6 6 Sheet.119 Ethernet RJ45 Ethernet RJ45 Ethernet RJ45 3V3 55mAtyp 3V3/55mAtyp 3V3/55mAtyp 4 4 4 4 Sheet.124 2 2 2 2 Sheet.127 5V 5V 5V +5V +5V +5V A A A B B B GND GND GND USB from PC USB from PC USB from PC P P P N N N CAN CAN CAN 2 2 2 2 Sheet.139 Smartphone or Tablet via Bluetooth® or Wi-Fi Smartphone or Tablet via Bluetooth® or Wi-Fi Smartphone or Tablet via Bluetooth® or Wi-Fi 1V8 1V8 1V8 3V3 3V3 3V3 400mAmax 400mAmax 400mAmax 1V8 Level 1V8 Level 1V8 Level 2 Communication Lines B.795 2 2 2 5 Communication Lines B.795 5 5 5 2 2 2 2 Sheet.153 2 Communication Lines B.795 2 2 2 n n n n Sheet.159 Keypad (or Cap Touch) Keypad (or Cap Touch) Keypad (or Cap Touch) n N n n Sheet.163 Local Data Storage Local Data Storage Local Data Storage Red Red Red Green Green Green Blue Blue Blue 24MHz 24MHz 24MHz 32.768kHz 32.768kHz 32.768kHz Input.183 Input.184 Input.185 Input.186 Input.187 Input.188 Diode.189 Sheet.177 Sheet.178 Sheet.179 Diode LED Red Sheet.181 Sheet.182 Sheet.183 Sheet.184 Darlington.651 Sheet.186 Darlington.254 Sheet.188 Sheet.189 Diode LED Green Sheet.191 Sheet.192 Sheet.193 Sheet.194 Darlington.651 Sheet.196 Darlington.254 Sheet.198 Sheet.199 Diode LED Blue Sheet.201 Sheet.202 Sheet.203 Sheet.204 Darlington.651 Sheet.206 Darlington.254 Sheet.208 Sheet.209 Wi-Fi Touch Key Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Tablet Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Connector 1.174 Connector 1.245 Buck DC/DC 1.2A 1 Buck DC/DC 1.2A Buck DC/DC 1.2A Connector 1.250 Connector 1.251 Connector 1.252 Connector 1.253 Connector 1.234 Connector 1.255 Connector 1.256 Connector 1.257 Connector 1.281 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.252 320mAmax5µA 320mAmax 5µAsleep 320mAmax5µAsleep Connector 1.261 Sheet.268 Sheet.269 Sheet.270 Sheet.271 Sheet.272 Sheet.273 Sheet.274 Sheet.275 Sheet.276 Sheet.277 Sheet.278 Sheet.279 Sheet.280 Sheet.281 Sheet.282 Sheet.283 Sheet.284 Sheet.285 Sheet.286 Humidity & Temperature Sensor Humidity & Temperature Sensor Humidity & Temperature Sensor I2C I2C I2C Sheet.267 LTE-M Module LTE-M Module LTE-M Module UART UART UART Vdd Vdd Vdd Sheet.288 MCU MCU MCU Vdd Vdd Vdd UART UART UART UART UART UART GPIO GPIO GPIO SDHI SDHI SDHI I2C I2C I2C I2S I2S I2S I2C I2C I2C OSPI OSPI OSPI GPIO GPIO GPIO GPIO GPIO GPIO GPIO GPIO GPIO Internal Osc. Internal Osc. Internal Osc. Ethernet Ethernet Ethernet USB USB USB Internal Osc. Internal Osc. Internal Osc. CAN CAN CAN Sheet.289 Bluetooth Low Energy Module Bluetooth Low Energy Module Bluetooth Low Energy Module Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.256 Sheet.257 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 RF Osc. RF Osc. RF Osc. Sheet.266 BT5 PHY BT5 PHY BT5 PHY 2.4GHz Antenna 2.4GHz Antenna 2.4GHz Antenna UART UART UART RTC RTC RTC
Exiting Interactive Block Diagram