Overview
Description
Human machine interfaces (HMIs) are crucial for providing control and feedback in modern appliances like fridges, ovens, and washing machines. This HMI design is equipped with a haptics-compatible touch panel, voice guidance, and operation controls. It also features an authentication function using Near Field Communication (NFC) for personal authentication in shared spaces like dormitories or shared housing.
System Benefits:
- High-performance HMI design supports haptics-compatible touch panels, voice guidance, and voice recognition for modern and intuitive interfaces.
- Personal authentication with NFC functionality ensures secure use in shared spaces.
- Voice guidance and operation controls enhance accessibility for all individuals.
Comparison
Applications
- Refrigerators
- Microwave ovens
- Range hoods
- Other kitchen and home appliances
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudNFC
Products
MCU
Products
Boards & Kits
SPI Flash
Products
Audio Codec
Products
LDO
Products
Buck Regulator
Products
Backlight Driver
Products
Haptics Driver
Products
Exiting Interactive Block Diagram