Skip to main content

ADAS Front Camera Solution

Overview

Description

This open front camera solution features Renesas’ R-Car V3H System-on-Chip (SoC). This all-in-one scalable camera platform targets the latest Euro New Car Assessment Program (NCAP) and Chinese Car Safety Assessment Program (C-NCAP) requirements, such as automatic emergency braking, forward collision warning, lane keeping assist, and traffic sign recognition.

System Benefits​:

  • Turnkey end-to-end solution for NCAP on front camera application (ASIL B).
  • Optimized solution offers low BOM and reduces the customer’s R&D effort.
  • A variety of perception software is available from partners (Cartica, Phantom AI, and StradVision) which greatly reduces R&D turnaround time (TAT) and efforts.
  • Other possible extensions include surround view, driver monitoring, augmented reality video, and radar fusion to enhance supported driving functions.
  • Highest TOPS/Watt performance with deep learning engine for object detection, classification algorithms, and real-time AUTOSAR support.
  • PMIC optimized for R-Car V3x with higher efficiency and functional safety (FuSa) features.

Comparison

Applications

  • Front camera applications for NCAP 2020, 2022, and C-NCAP
  • Autonomous Emergency Braking (AEB)
  • Lane Keep Assistance (LKA)
  • Adaptive Cruise Control (ACC)
  • Rearview/Surround view

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
AS210 AS210 AS210 AS210 PMIC PMIC PMIC CAN-FD CAN-FD CAN-FD Connector double arrow Ethernet Ethernet Ethernet Connector double arrow.140 Flash Flash Flash Connector double arrow.142 DDR DDR DDR Connector double arrow.144 Camera Camera Camera Connector double arrow.146 Camera.150 Sheet.151 Sheet.152 Connector Arrow.326 Connector Arrow.326.155 Connector Arrow.326.157 Connector Arrow.178 Connector Arrow.179 Sheet.180 12V DC Supply 12V DC Supply 12V DC Supply Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 MIPI-CSI2 MIPI-CSI2 MIPI-CSI2 Multiple resolutions supported 100° HFOV, 1.7 MP (mid range) 120° HFOV, 8 MP (high end) Multiple resolutions supported 100° HFOV, 1.7 MP (mid range) ... Multiple resolutions supported100° HFOV, 1.7 MP (mid range)120° HFOV, 8 MP (high end) To central ADAS ECU or domain controller To central ADAS ECU or domain controller To central ADAS ECUor domain controller Clock Generator Clock Generator Clock Generator Pre-Regulator Pre-Regulator Pre-Regulator SoC R-Car V3H SoC R-Car V3H SoC R-Car V3H SoC R-Car V3H RGMII RGMII RGMII VDD VDD VDD CAN CAN CAN MIPI-CS12 MIPI-CS12 MIPI-CS12 DBSC DBSC DBSC QSPI QSPI QSPI
Exiting Interactive Block Diagram