Overview
Description
This solution for an AI-enabled surveillance camera has a Dynamic Reconfigurable Processor (DRP) engine installed, which has a great boost on vision AI performance. The system provides a platform for many possible enhanced functions, including password connection, voice alarm and motion detection. Also, the system can support Ethernet or USB video streaming.
System Benefits:
- Image quality: 4K 30fps
- Digital noise reduction with 2D or optional 3D
- Wide dynamic range
- Image setting: Saturation, brightness, contrast, sharpness
- Black level correction
- Power Over Ethernet (PoE)
- Ethernet protocol: 100/1000Mbps Ethernet
- Video record: H.264/H.265
- Password connection
- Power structure size reduction
Comparison
Applications
Applications
- Indoor/Outdoor cameras
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
Load Switch
Recommended Products
UART USB Bridge
Recommended Products
MPU
Recommended Products
Clock
Recommended Products
PMIC
Recommended Products
LDO
Recommended Products
Buck
Recommended Products
Buck
Recommended Products
Buck
Exiting Interactive Block Diagram