Overview
Description
The 5PB1104 is a high-performance 1:4 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 8-pin DFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.
Features
- High-performance 1:4 LVCMOS clock buffer
- Very low pin-to-pin skew: < 50ps
- Very low additive jitter: < 50fs
- Supply voltage: 1.8V to 3.3V
- fMAX = 200MHz
- Integrated serial termination for 50Ω channel
- Packaged in 8-pin TSSOP and small DFN packages
- Extended (-40 °C to +105 °C) temperature range
- AEC-Q100 qualified, Automotive Grade 1 (-40 °C to +125 °C)
Comparison
Applications
- Industrial applications
- Automotive
- Radar, LiDAR, and other applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Complete Your Design
Explore complementary products to elevate your design
Videos & Training
5PB11xx Ultra Low Jitter LVCMOS Buffers
This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.
News & Blog Posts
The Value of Fractional Output Divider PLLs for Infotainment and Dashboard Applications | Blog Post | Feb 7, 2019 |
Buff Up Your Design with Renesas Clock Buffers | Blog Post | Dec 15, 2018 |
IDT Introduces Ultra-Low-Jitter Family of LVCMOS Clock Buffers | News | Oct 10, 2015 |