Overview
Description
Features
- < 100mW core power (at 3.3V)
- < 0.5ps RMS phase jitter (typical)
- PCIe Gen 1/2/3/4/5 spread spectrum off
- PCIe Gen 1/2/3/4 spread spectrum on
- 1/10GbE, USB 3.0
- Supports both crystal (8MHz–40MHz) and external clock input(1MHz–350MHz)
- 4 universal outputs pairs: LVPECL, LVDS, HCSL, or 8 LVCMOS outputs
- 4 independent frequencies with 0.001MHz–350MHz output range
- Reference output
- 1.8V / 2.5V / 3.3V core and output voltages
- 2 programmable I²C addresses allowing multiple devices to be used in same system.
- Up to 4 different configuration sets in OTP non-volatile memory
- Supported by IDT Timing Commander™ software tool
- Quick sampling and customization process supported by online-form submission
- 4 x 4 mm 24-VFQFPN package
- -40°C to +85°C operating temperature range
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Boards & Kits
Boards & Kits
Programming Kit for VersaClock® 6E
The VersaClock 6E programmer board is made to ease the programming of 5P49V6965, 5P49V6975 blank devices. With the on-board USB interface, Renesas Timing Commander™...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
The VersaClock® 6E programmable clock generator devices offer a combination of low power, flexibility and performance for a wide range of applications. These features make it ideal for simplifying system design by replacing multiple discrete timing components and reducing bill of materials (BOM). The VersaClock 6E supports operating voltages from 1.8 to 3.3 V, differential (LVPECL/HCSL/LVDS/LP-HCSL) and LVCMOS output types, and fractional dividers to accurately generate virtually any frequency. Products satisfy system requirements from oscillator replacement to PCIe® Gen 1/2/3 and to communications applications, while consuming very little power.
For more information about VersaClock 6E, visit https://www.idt.com/versaclock.
News & Blog Posts
Blog Post | Apr 14, 2022 | ||
Selecting the Best Device for Converter Clocking Applications | Blog Post | Feb 1, 2022 | |
Blog Post | Jun 14, 2019 | ||
Blog Post | May 22, 2018 | ||
News | Apr 30, 2018 | ||
News | Jan 23, 2018 |