The advancement of Industry 4.0 and the Industrial Internet of Things (IIoT) brings with it a growing need to boost factory productivity. The use of Ethernet-based networks in factories is becoming more widespread, as deterministic, safe communications across all levels of the factory are more critical than ever. Renesas has a comprehensive portfolio of products to support industrial Ethernet solutions leading to increased factory productivity and reduced production cost.
Module Products



R-IN32M3 Module for Multi-Protocol Support
This multi-protocol support module product has two RJ45 Ethernet connector ports and is capable of 100Mbp/s (full-duplex) communication. It implements all the necessary hardware and software, including major protocol stacks for industrial Ethernet support, making it possible to achieve industrial networking of field devices in a short time.
Supported Protocols: EtherCAT, EtherNet/IP, PROFINET RT
Communications + Applications





RZ/N2L with multi-protocol support
This multi-protocol product is equipped with a 3-port Ethernet switch, supporting TSN and capable of gigabit communication, and has a host interface for connection to an Arm® Cortex®-R52 (up to 400MHz) and external application CPUs, making it ideal as a companion chip dedicated to networking.
Supported Protocols: EtherCAT, EtherNet/IP, PROFINET RT/IRT, CC-Link IE Field Basic, Modbus, OPC UA
RZ/N1 with multi-protocol support
This multi-protocol support product is equipped with a 5-port Ethernet switch and is capable of Gigabit communication. It has an Arm Cortex-A7 (up to 500MHz) communication device that supports redundant network technologies such as PRP and HSR. It is a scalable product that can support master/slave devices.
Supported Protocols: EtherCAT, EtherNet/IP, PROFINET RT, CC-Link IE Field Basic, Modbus, OPC UA, POWERLINK
RZ/T2M with multi-protocol support
This multi-protocol product is equipped with a 3-port Ethernet switch, supporting TSN, and is capable of gigabit communication. Two Arm Cortex-R52 cores (up to 800MHz) are equipped to achieve high-speed, high-precision motor control and industrial network communication on a single chip. This microprocessor also supports functional safety.
Supported Protocols: EtherCAT, EtherNet/IP, PROFINET RT/IRT, CC-Link IE Field Basic, Modbus, OPC UA
RZ/T1 with multi-protocol support
This is a multi-protocol support product equipped with a 2-port Ethernet switch that is capable of 10/100Mbit communication. The Arm Cortex-R4 processor with Floating-Point Unit (FPU) is used to control motors at up to 600MHz. This microprocessor provides real-time control of industrial equipment and multi-protocol support for multiple industrial Ethernet protocols on a single chip.
Supported Protocols: EtherCAT, EtherNet/IP, PROFINET RT, CC-Link IE Field Basic, Modbus, OPC UA
RZ/T2L with EtherCAT communication
Industrial MPU with 3-port EtherCAT communication, Arm® Cortex-R52 (up to 800 MHz), for high-speed and high-precision real-time control.
Supported Protocols: EtherCAT
Dedicated communications LSI






R-IN32M3 with multi-protocol support
This is a multi-protocol support product equipped with a 2-port Ethernet switch and a PHY supporting 10/100 megabits along with the Renesas R-IN engine to achieve high-speed real-time response and high-precision communication control.
Supported Protocols: EtherCAT, EtherNet/IP, PROFINET RT, CC-Link IE Field, Modbus, OPC UA
The CC-Link IE TSN and multi-protocol support capable R-IN32M4-CL3
R-IN32M4-CL3 support CC-Link IE TSN with 2port built-in Gigabit Ethernet PHY and Renesas R-IN engine (R-IN engine). It realizes the latest Time Sensitive Networking (TSN) technology on a single chip.
Supported Protocols: EtherNet/IP, PROFINET RT, CC-Link IE TSN, CC-Link IE Field, Modbus, OPC UA
R-IN32M4-CL2 with CC-Link IE field and multi-protocol support
This is a multi-protocol support product equipped with a 2-port Ethernet switch and a Gigabit PHY along with the Renesas R-IN engine.
Supported Protocols: EtherNet/IP, PROFINET RT, CC-Link IE Field
PROFINET RT/IRT dedicated TPS-1
This is a product equipped with a 2-port Ethernet switch and a PHY supporting 10/100 megabits, which is compliant with the PROFINET RT/IRT standard.
Supported Protocols: PROFINET RT/IRT
EtherCAT dedicated EC-1
This is an EtherCAT communication LSI with a 2-port EtherCAT slave controller that is suitable for various slave devices such as sensors and actuators, and I/O modules with communication functions.
Supported Protocols: EtherCAT