Overview
Description
The FPB-R9A02G021 Fast Prototyping Board provides an entry point for evaluation, prototyping and development with the R9A02G021 MCU. Moreover, since this board incorporates a SEGGER J-Link™ emulator circuit, you can use it for designing your own applications without further investments in tools. This product includes through-holes for pin headers that allow access to all MCU signal pins, allowing easy prototyping with a breadboard.
Features
- Evaluation MCU: R9A02G0214CNE; 48-pin HWQFN, 128KB Flash, 16KB RAM, 4KB data flash memory
- Size: 55 mm x 95 mm
- SEGGER J-Link™ OB
- USB Type-C connector
- 2-pin external power-supply headers (dnf)
- 1 reset button, 1 user button.
- Green power led, two user leds, yellow debug led.
- Pmod™ connector angle type, 12 pins x 2.
- Arduino® connector 6 pins x 1, 8 pins x 2, 10 pins x 1 (compatible with Arduino® UNO R3)
- Grove® connector angle type, 4 pins x 1 (dnf)
- MCU breakout pins on header: 24 pins x 2 (dnf)
Applications
Applications
- Consumer electronics
- Home appliances
- Industrial sensors
- Sensor modules
- Bus powered sensors
- Medical sensors
- Health tracking
- Remote controls
- Battery powered applications
- Low power home accessories
- Detectors
- Vehicle tracking
- Intelligent power supplies
- Inverters
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
SEGGER™ J-Link™ Software and Documentation Package Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
|
Software Package | SEGGER |
RISC-V Smart Configurator RISC-V Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
|
Solution Toolkit | Renesas |
e² studio - information for RISC-V MCU Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
SEGGER Embedded Studio for RISC-V SEGGER Embedded Studio for Renesas R9A02G21 RISC-V MCUs
|
IDE and Coding Tool | SEGGER |
IAR Embedded Workbench for RISC-V IAR Embedded Workbench for RISC-V MCUs
|
IDE and Coding Tool | IAR Systems |
9 items
|
Sample Code
Videos & Training
RISC-V General Purpose MCU Overview
Watch this lab overview of the features, low-power operation, design resources, and fast prototyping board for the general-purpose RISC-V MCU with Renesas core.
Video List
News & Blog Posts
Blog Post | Mar 26, 2024 | ||
Blog Post | Nov 30, 2023 | ||
News | Nov 30, 2023 |