![RL78 Motor Control Solutions](/sites/default/files/styles/banner_424x349/public/media/images/motor-control-hero.jpg?itok=MfUL33r9)
RL78/G24 Motor Control Evaluation Kit
The RL78/G24 Motor Control Evaluation Kit is a permanent magnet synchronous motor (brushless DC motor) control evaluation kit that is equipped with an RL78/G24...
We are surrounded by electrical appliances using motors. In recent years, the variety and numbers have continued to increase, and the controls that are required have grown more diverse. After the 78K and R8C Family, the RL78 microcontrollers (MCUs) have been used in a wide range of applications that use motors. Among the broad device lineup, the RL78/G1F inherited RL78/G14 features and is highly suitable for motor control solutions. On top of the devices to realize motor control, Renesas also provides solutions to aid the development of motor control solutions.
For details on each solution, please contact a sales/distributor location.
Optional boards for the Evaluation System for BLDC Motor and 24V Motor Control Evaluation System for RX23T. You can purchase additional CPU cards and swap them out to allow motor control with various microcontrollers. Refer to the RL78 Motor Control MCU Lineup for applicable products.
MCU | Product Number | Vendor | Inverter | Remarks |
---|---|---|---|---|
RL78/G14 | RTK0EML130C06000BJ | Renesas Electronics | RSSK, Trial Series Inverter Unit | 64-pin |
RL78/G14 | T5101 | Desk Top Laboratories | RSSK, Trial Series Inverter Unit | 64-pin |
RL78/G14 | T5105 | Desk Top Laboratories | RSSK, Trial Series Inverter Unit | 32-pin |
RL78/G1F | RTK0EML240C03000BJ | Renesas Electronics | RSSK, Trial Series Inverter Unit | 64-pin |
RL78/G1F | T5103 | Desk Top Laboratories | RSSK, Trial Series Inverter Unit | 64-pin |
RL78/G1F | HSBRL78G1F-64 | Hokuto Electronic | Brushless Motor Starter Kit | 64-pin |
RL78/G1G | T5104 | Desk Top Laboratories | RSSK, Trial Series Inverter Unit | 32-pin |
RL78/G1M | T5108 | Desk Top Laboratories | RSSK, Trial Series Inverter Unit | 20-pin |
Product Name | Product Number | Vendor | Remarks |
---|---|---|---|
RL78/G24 Motor Control Evaluation Kit (MCEK) | RTK0EMG24SS00000BJ | Renesas Electronics | DC12-50V input 30A peak, motor included |
24V Motor Control Evaluation System (RSSK) | RTK0EM0006S01212BJ | Renesas Electronics | DC24V input 5A peak, motor included Discontinued |
Trial Series Inverter Unit (High Voltage) | T1001, T1102, T1003 | Desk Top Laboratories | AC110V/230V input 300VA to 4KVA |
Trial Series Inverter Unit (Low Voltage) | T2001, T2003, T2005, T2006, T2007 | Desk Top Laboratories | DC24V/48V input 5A peak to 100A peak |
Brushless Motor Starter Kit | BLM_EV6 | Hokuto Electronic | DC 7.2V input 2A peak, motor included |
RL78/G1F Motor Driver Board GB01 | P13130-D1-003 | Renesas Electronics | DC12-50V input 30A peak |
Initial evaluation of the RL78 can easily be started online.
The MCU Simulator Online can be used for the following:
Simulation scope | |
---|---|
MCU | RL78/G1F |
Control method | 120-degree conducting control |
Inverter | RSSK |
Easily conduct motor driving simulations without motor hardware
Control method | |
---|---|
Vector control (sensorless) 1-shunt current detection - For R01AN3992 | Configuration File Generator for RL78 Motor Control Sample Software Rev.1.10 - Sample Code (ZIP | English, 日本語) |
Title |
---|
RL78 MOTOR CONTROL SOLUTION - HOW TO DRIVE SENSORLESS VECTOR CONTROL - Supplementary Material for RL78 Motor Control Solution Introductory Video Rev.1.00 (PDF | English, 日本語) |
This video introduces an overview of the RL78 motor control solution, and how to operate the Configuration File Generator, a tool that supports the parameter redesign to drive motors with sensorless vector control when the motor or inverter board is changed.