Overview
Description
The RZ/Five evaluation kit (EVK) is ideal for evaluating and developing with the Renesas RZ/Five MPU. The EVK includes the RZ/Five SMARC v2.1 System on Module (SoM) and its carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/Five (RISC-V) Module Board (SMARC2.1)
- Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and RZ/V2L)
- USB Cable (USB Type-A- Micro USB Type-B)
*Please prepare the following by yourself:
- 65W USB Type-C Charger
- USB PD, QC support
- Output: 5V3A, 9V3A, 15V3A, 20V3.25A
- USB Type-C to Type-C cable
- USB-C&USB-C 3.1 Gen2 USB-PD 100W support
- micro SD UHI-Class 10 8GB or more
*See EVK user's manual for more information.
Features
- Device: RZ/Five
- 1.0 GHz AX45MP AndesCore Single Core MPU (RISC-V)
- Package: BGA361-pin, 13mm Sq body, 0.5mm pitch
- SoM Details
- 1GB DDR4 SDRAM
- 128Mb QSPI flash memory (AT25QL128A)
- 64GB eMMC memory
- microSD card slot
- 5-output clock oscillator (5P35023)
- PMIC power supply (DA9062)
- Carrier Board Details
- Two standard USB interfaces: USB Micro-AB receptacle (ch0: USB2.0 OTG) and USB Type A receptacle (ch1: USB2.0 Host).
- Ethernet RJ45 connector for software development and device evaluation.
- Advance audio development: audio codec and audio jacks for connection to an audio interface.
- Asynchronous serial port interface via USB Micro-AB receptacle.
- Two PMOD sockets for peripheral interface.
- microSD card slot for external storage.
- USB Type-C receptacle supports USB PD power input.
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 3.77 MB | |
Manual - Development Tools | ZIP 4.48 MB | |
Application Note | PDF 213 KB | |
3 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/Five Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/Five. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
1 item
|
Product Options
Applied Filters:
Videos & Training
Events & Webinars
News & Blog Posts
Easily Migrate Applications Across Arm® & RISC-V CPU | Blog Post | Sep 16, 2022 |