Skip to main content

Overview

Description

The US159-DA14531EVZ Low Power Bluetooth® Pmod™ module enables the user to add low-power Bluetooth capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board provides a standard Pmod™ Type 3A (Expanded UART) connection for the onboard Bluetooth 5.1 module.

The US159-DA14531EVZ features a Type 3A Pmod™ connector and incorporates the DA14531 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.1 System-on-Chip. Thanks to the standard connector and software support, the US159-DA14531EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.

Features

  • DA14531 SmartBond TINY™ Module
    • Cortex M0+ at 16MHz
    • Memory: 4kB RAM, 32kB OTP, and 1Mb Flash
    • Bluetooth 5.1 core qualified
    • Integrated chip antenna
    • Worldwide certification
    • IoTMark™ - BLE score of 18300
    • 3.3V supply voltage
    • +2.2dBm maximum output power
    • -93dBm sensitivity
    • Rx current 2mA at 3.3V
    • Tx current 4mA at 3.3V at 0dBm
  • Standardized Type 3A Pmod™ connector supports Expanded UART interface
  • Optional battery operation with onboard CR1220 coin cell
  • Momentary pushbutton switch (SW1) to aid in user software debug
  • LED (D1) to aid in user software debug
  • 10-pin 1.27mm pitch Arm® Cortex® debug connector (J2) for software development and debug support

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.63 MB
Application Note PDF 1.93 MB
Application Note PDF 1.80 MB
Datasheet PDF 2.31 MB
Manual - Software
Quick Start Guide PDF 854 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
3 items

Software Downloads

Type Title Date
Software & Tools - Other
PCB Design Files ZIP 3.65 MB
2 items

Sample Code

Product Options

Applied Filters: