Overview

Description

The E2 emulator Lite (abbreviated as "E2 Lite") is an on-chip debugging emulator and flash programmer for MCUs of the RX, RA, RE and RL78 families. The E2 Lite is more economical than the E1, and is suitable for work across the whole range from education and initial evaluation to professional development.

Features

  • An entry model recommended for new starters
  • Features equivalent to E1 at a more affordable price
  • Ability to connect to boards designed for E1
  • Support for new MCUs with next-generation, such as RXv3, RA, etc.
  • Learn More

Release Information

See the latest Release Information of MCUs.

RA Family   RL78 Family   RX Family   RISC-V MCU

*Please contact Renesas sales division for RE Family.

 

Release Information for RA Family

The E2 emulator Lite supports the new device RA2A2 group(rich peripherals) and RA0E1 group(Entry Level), Arm® Cortex®-M23 Based Ultra-Low Power General-Purpose Microcontroller.
Purpose of useSoftware to be usedLatest VersionReleasedOperating Environment
On-chip Debugginge² studio(64-bit version) 2024-07Jul. 22, 2024Operating Environment
(32-bit version) V7.8.0Apr. 20, 2020
Arm Keil MDK
cloud_download Renesas RA family E2 Lite Debug Driver for Keil uVision V1.00 (ZIP | English, 日本語) required.
A tool produced by Partner. For the details of Keil MDK, contact Arm directly
Flash ProgrammingRenesas Flash Programmer V3V3.16.00Jul. 22, 2024Operating Environment
Precautions when using "RA Family"
Please be aware that a User-system interface cable will need to be purchased separately to support RA device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RA Family for details.

 

Release Information for RL78 Family

Purpose of useSoftware to be usedLatest VersionReleasedOperating Environment
On-chip DebuggingCS+ (CS+ for CC)V8.12.00Note1Jul. 22, 2024Operating Environment
e² studio(64-bit version) 2024-07Jul. 22, 2024
(32-bit version) V7.8.0Apr. 20, 2020
IAR Embedded WorkbenchA tool produced by Partner. For the details of support for E2 Lite, contact IAR Systems directly.
Flash ProgrammingRenesas Flash Programmer V3V3.16.00Jul. 22, 2024Operating Environment

Note

  1. If you hope to continue to use the product on the Windows 32-bit version, use the CS+ IDE V8.06 and earlier that supports the 32-bit versions 
    [Notification] End of Support: CS+ Integrated Development Environment for Windows 32-Bit Versions (PDF | English, 日本語)

 

Release Information for RX Family

The E2 emulator Lite supports the new RX23E-B group of microcontrollers, that has a built-in analog front end (AFE) ideal for industrial sensor equipment.
Purpose of useSoftware to be usedLatest VersionReleasedOperating Environment
On-chip DebuggingCS+ (CS+ for CC)V8.12.00Note1Jul. 22, 2024Operating Environment
e² studio(64-bit version) 2024-07Jul. 22, 2024
(32-bit version) V7.8.0Apr. 20, 2020
IAR Embedded WorkbenchA tool produced by Partner.  For the details of support for E2 Lite, contact IAR Systems directly.
Flash ProgrammingRenesas Flash Programmer V3V3.16.00Jul. 22, 2024Operating Environment

Note

  1. If you hope to continue to use the product on the Windows 32-bit version, use the CS+ IDE V8.06 and earlier that supports the 32-bit versions 
    [Notification] End of Support: CS+ Integrated Development Environment for Windows 32-Bit Versions (PDF | English, 日本語)

 

Release Information for RISC-V MCU

The E2 emulator Lite supports the new device RISC-V MCU R9A02G021 , Ultra-low Power 48MHz MCU with Renesas RISC-V CPU Core.
Purpose of useSoftware to be usedLatest VersionReleasedOperating Environment
On-chip Debugginge² studio(64-bit version) 2024-07Jul. 22, 2024Operating Environment
Flash ProgrammingRenesas Flash Programmer V3V3.16.00Jul. 22, 2024
Precautions when using "RISC-V MCU"
Please be aware that a User-system interface cable will need to be purchased separately to support RA device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RISC-V MCU for details.

FAQ

Title
List of know-how when using E1/E20 emulator in CS+ environment (CS+, E2, E2 Lite, E1, E20)
IDE and Programmer Versions Supported by the E2/E2 Lite Emulator (E2, E2 Lite)
Action required for migrating the project file (E2, E2 Lite, E1) [RX]

See all related FAQs

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 6.34 MB 日本語
Software & Tools - Other Log in to Download ZIP
Software & Tools - Other Log in to Download ZIP 4.91 MB 日本語
Upgrade - IDE Log in to Download ZIP 3.25 MB 日本語
Upgrade - IDE Log in to Download ZIP 3.09 MB 日本語
5 items

Documentation

Design & Development

Sample Code

E2 Emulator Lite Product Configurations

This video introduces the product configurations of the E2 Emulator Lite. The E2 Emulator Lite is a budget-friendly tool that supports full-scale development, making it ideal for first-time developers, educational projects, and mass-production flash programming.

Chapter's Title

00:00 Opening
00:36 E2 emulator Lite package contents
00:55 USB connector
01:01 Target interface
01:42 LED
02:04 Web Introduction

Additional Details

Specifications

Note that some functions shown here may not be supported under the IDE you use. Performance property and Connection system also vary depending on the MCU type.

ItemDescription
  • Connection system
  • Break function
  • Trace function
  • Memory reference and change while executing the program
  • Performance measurement
  • Hot plug-in
See On-chip Debuggers Performance Property (PDF | English, 日本語).
On-board programmingSupportedNote1
User interface14pin 2.54mm pitch connector
(7614-6002: from 3M Japan, 2514-6002: from 3M Limited)
20pin 1.27mm pitch connector
(FTSH-110-01-L-DV-K: from Samtec)
10pin 1.27mm pitch connector
(FTSH-105-01-L-DV-K: from Samtec, FTSH-105-01-L-DV: from Samtec without a marking for matching the position of the connector; keying shroudNote2)
PC InterfaceUSB 2.0, full speed
Target board connectionVia attached user I/F cable (Connection signals vary by the target MCU type.)
Operating voltage range1.8V to 5.5V (depends on the target MCU)
Power supply from EmulatorSupply current: Up to 200mA, Supply voltage: 3.3V only
External dimension
(Except the protruding parts)
96.2 mm×52.7 mm×17.2 mm
Conformance with overseas standardsEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Note:

  1. The E2 emulator Lite can support bit rates up to 1.5 Mbps. However, only bit rates which are selectable for the external clock of the target MCU or system of the RX family are displayed. Note that in some cases the bit rate selected for the E1 or E20 emulator will not be selectable.
  2. When using a connector without a guide marking (keying-shroud type), take care with regard to the direction for insertion of the cable.

Components

E2 Emulator Lite body

USB interface cable
*Bundled

User system interface cable 14-14 pins 
*Bundled

Please be aware that a User-system interface cable will need to be purchased separately to support RA device and RISC-V MCU device debug with E2 Lite using either 20-20 pins or 20-10 pins. Please see Optional Products for RA Family or Optional Products for RISC-V MCU for details.

System Configuration

Image
Image

Refer to the Release Information in this page for information of software on PC.

Optional Products

The following optional products are provided to facilitate the use of the E2 emulator Lite in various ways. Please check which products are supported by your MCU.

RA Family   RL78 Family   RX Family   RISC-V MCU

  • Please contact Renesas sales division for RE Family.
  • Please read references to "E1 emulator" in the manuals for optional products as also meaning "E2 emulator Lite".

 

Optional Products for RA Family

TypeDescriptionProduct name / Manual
User-system Interface CableThis cable is used to connect the E2 emulator. It can also be used for the E2 emulator Lite and PG-FP6.User-system Interface Cable for the E2 Emulator (20-20 pins)
RTE0T00020KCAC0000J
RTE0T00020KCAC0000J User's Manual User-system Interface Cable for the Emulator (20-20 pins) (PDF | English, 日本語)
User-system Interface Cable for the E2 Emulator (20-10 pins)
RTE0T00020KCAC1000J
RTE0T00020KCAC1000J User's Manual User-system Interface Cable for the Emulator(20-10 pins) (PDF | English, 日本語)
IsolatorEnables debugging in environments where the grounds of the user system and the host PC are not the same.Isolator for the E2 Emulator (E2 Emulator Lite) of RA/RE
RTE0T00020KCAA0000J
RTE0T00020KCAA0000J User's Manual (Isolator for E2 Emulator) (PDF | English, 日本語)

 

Optional Products for RL78 Family

TypeDescriptionProduct name / Manual
Conversion AdapterConverts the number and pitch of pins of the connector for connecting the emulator.Small Connector Conversion Adapter for the E1 Emulator
R0E000010CKZ11
R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) (PDF | English, 日本語)
Hot-plug AdapterNote1Allows you to connect the emulator without having to turn off the system (Hot Plugin).Hot-plug Adapter for the E1 Emulator
R0E000010ACB00
R0E000010ACB00 User's Manual (Hot-plug Adapter for E1 Emulator) Rev.1.01 (PDF | English, 日本語)
IsolatorEnables debugging in environments where the grounds of the user system and the host PC are not the same.Isolator for the E1 Emulator
R0E000010ACB20
R0E000010ACB20 User's Manual (Isolator for E1 Emulator) (PDF | English, 日本語)
Low voltage OCD BoardNote2Enables debugging of an MCU with a power-supply voltage such that the on-chip flash ROM cannot be reprogrammed.This product is used between the emulator and a user's system, and is united by the in-circuit connection with the user's system.Low voltage OCD Board for RL78/G10 (10-pin/16-pin)
R0E510Y47LVB00
Low voltage OCD Board for RL78/G10 (10pin, 16pin) Rev.1.00 (PDF | English, 日本語)
An OCD board for debugging an RL78/G10 MCU (10-pin or 16-pin) with an adapter voltage below 4.5 V

Note

  1. Refer to On-chip Debuggers Performance Property (PDF | English, 日本語) for the applicable MCU groups.
  2. Target device: RL78/G10

 

Optional Products for RX Family

TypeDescriptionProduct name / Manual
Conversion AdapterConverts the number and pitch of pins of the connector for connecting the emulator.14-Pin to 38-Pin Conversion Adapter for the E1 Emulator
R0E000010CKZ00
R0E000010CKZ00 User's Manual (14-Pin to 38-Pin Conversion Adapter for E1 Emulator) (PDF | English, 日本語)
An adapter for converting the 14-pin/2.54-mm pitch connector on the head of the emulator user interface cable to a 38-pin/0.5-mm pitch connector
Small Connector Conversion Adapter for the E1 Emulator
R0E000010CKZ11
R0E000010CKZ11 User's Manual (Small Connector Conversion Adapter for E1 Emulator) (PDF | English, 日本語)
Hot-plug AdapterNote1Allows you to connect the emulator without having to turn off the system (Hot Plugin).Hot-plug Adapter for the E1 Emulator
R0E000010ACB00
R0E000010ACB00 User's Manual (Hot-plug Adapter for E1 Emulator) Rev.1.01 (PDF | English, 日本語)
IsolatorEnables debugging in environments where the grounds of the user system and the host PC are not the same.Isolator for the E1 Emulator
R0E000010ACB10
R0E000010ACB10 User's Manual (Isolator for E1 Emulator) (PDF | English, 日本語)

Note

  1. Refer to On-chip Debuggers Performance Property (PDF | English, 日本語) for the applicable MCU groups.

 

Optional Products for RISC-V MCU

TypeDescriptionProduct name / Manual
User-system Interface CableThis cable is used to connect the E2 emulator. It can also be used for the E2 emulator Lite and PG-FP6.User-system Interface Cable for the E2 Emulator (20-20 pins)
RTE0T00020KCAC0000J
RTE0T00020KCAC0000J User's Manual User-system Interface Cable for the Emulator (20-20 pins) (PDF | English, 日本語)
User-system Interface Cable for the E2 Emulator (20-10 pins)
RTE0T00020KCAC1000J
RTE0T00020KCAC1000J User's Manual User-system Interface Cable for the Emulator(20-10 pins) (PDF | English, 日本語)

 

Design Support

E2 emulator Lite [RTE0T0002LKCE00000R] Information for Users