Features
- Dual-core: Cortex-M33F at 64MHz as application core, Cortex-M0+ at 64MHz as configurable MAC
- Receive sensitivity -97dBm, Transmit +6dBm
- 96kB RAM (+16kB Cache), 256kB Flash, 288kB ROM (incl. stack), QSPI external Flash/RAM expansion
- 8-ch, 15-bit Sigma-Delta ADC
- Power consumption: RadioRx = 1.2mA, RadioTx = 2.3mA, Active = 34µA/MHz, Hibernation = 90nA
- Only requires 6 external components
- Package: WLCSP (3.32mm x 2.48mm), FCQFN (5.1mm x 4.3mm)
- Security: Secure key storage, secure boot
- Quad-decoder (active in hibernation)
Description
Module available: DA14592MOD
The DA14592 is a mid-range Bluetooth® Low Energy (LE) SoC that offers the lowest power consumption and smallest solution footprint in its class. This SoC features multi-core processing (Arm® Cortex®-M33™, Arm Cortex-M0+) and includes on-chip memory (RAM/ROM/Flash) sized to support a broad range of applications while maintaining cost-effectiveness. Typical applications include connected medical devices, asset tracking, human interface devices, metering systems, PoS readers, and crowdsourced location (CSL) tracking. Notably, the DA14592 also includes a high-precision sigma-delta ADC, up to 32 GPIOs, and a QSPI for external memory (Flash or RAM) expansion, which is uncommon for this class of Bluetooth LE SoC.
The DA14592 maintains Renesas’ leadership in lowest radio power consumption by leveraging its new low-power mode, enabling a radio transmit current of only 2.3mA at 0dBm and a radio receive current of 1.2mA. Furthermore, it supports an ultra-low hibernation current of 90nA, which extends the shelf-life of end-products shipped with a connected battery. For products that require extensive application processing, it also boasts an ultra-low active current of 34µA/MHz.
The DA14592 typically requires only 6 external components, delivering best-in-class eBOM and offering the lowest solution cost and size. Its high accuracy on-chip RCX removes the need for an external, sleep mode crystal with most applications only requiring a 32MHz crystal. Package options include WLCSP (3.32mm x 2.48mm) and FCQFN (5.1mm x 4.3mm) offering an attractively small solution footprint. Additionally, it comes with a comprehensive suite of support tools, programming examples, Renesas' professionally staffed support forum, and industry-leading customer technical support.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.2 Core specification |
| Proprietary 2G4 protocol | Yes |
| CPU | M33 & M0+ |
| Flash Memory (KB) | 256 |
| ROM (KB) | 288 |
| Memory Size (OTP) (KB) | 0 |
| RAM (KB) | 96 |
| GPIOs (#) | 32 |
| Supply Voltage Vcc Range | 1.7-3.6 |
| Integrated DCDC | Integrated Buck DC-DC converter |
| Integrated Battery Charger | No |
| External Rails and Load Capacity | None |
| Tx Current (mA) | 2.3 |
| Rx current (mA) | 1.2 |
| Output Power Range (dBm) | -22 - 6 |
| Sensitivity (dBm) (dBm) | -97 |
| Clock Rate (MHz) | 64 |
| Flexible System Clock | Yes |
| Execute from FLASH | Yes |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 1 |
| SPI (#) | 1 |
| I2C (#) | 1 |
| UART (#) | 2 |
| ADC | 15-bit x 8-ch, 10-bit x 8-ch |
| USB Ports (#) | 0 |
| LE Data Length Extensions | Supported |
| 2Mbps | Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Not Supported |
| Periodic Advertising | Not Supported |
| AoA | TX Supported |
| AoD | TX Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to +85°C |
Product Comparison
| DA14592 | DA14594 | |
| RAM (KB) | 96 | 96 |
| Extended Advertising | Not Supported | Supported |
| Periodic Advertising | Not Supported | Supported |
| AoA | TX Supported | TX Supported |
| AoD | TX Supported | TX Supported |
| Application | AoA, AoD, Asset tracking, Beacons, Connected health, Crowd-sourced location tracking, HID, IoT, Medical, Metering, PoS, Proximity tags & trackers, RCU | ATLAS, AoA, AoD, Asset tracking, Beacons, HID, IoT, Medical, Metering, PoS, Wireless Ranging (WiRa) |
| GPIOs (#) | 32 | 32 |
| Pkg. Type | FCQFN, WLCSP | FCQFN, WLCSP |
Application Block Diagrams
| Cordless Brushless Drill Cordless brushless drill designs delivering power, precision, and connectivity. | |
| Health Monitoring Medical Patch Compact medical patch with continuous health monitoring and location tracking for patient safety. | |
| LoRa and Bluetooth Low Energy Sensor Node Customizable LoRa and Bluetooth LE sensor node for long-range data transfer and local monitoring. | |
| Bluetooth Low Energy Tags for Crowdsourced Location Tracking Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking. | |
| Bluetooth Low Energy Tags for Proximity and Asset Tracking Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy. | |
| Insulin Pump Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control. | |
| Wearable Smart Ring for Health and Connectivity Smart rings combine health tracking with NFC charging and payments plus Bluetooth LE for efficient performance. | |
| Multi-Functional Cordless Drill with Wire Detection Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility. | |
| True Wireless Stereo (TWS) Earbud Charger Cradle Compact TWS charger cradle design with USB and wireless input, PLC, and efficient power management. |
Additional Applications
- Crowdsourced location tracking
- Asset tracking
- Connected health
- Human interface device
- Activity tracker
- Toys
- Data logger
- Point-of-Sale (PoS) reader
- Metering
- High-end voice remote control unit (RCU)
- IoT end node
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
GitHub Examples Repository
Browse the GitHub example code repository for the DA1459x family.
Learn how to kickstart development for the DA1459x series (DA14592, DA14594) using e² studio. We will walk through setup, project creation, configuration, and key tips to streamline your workflow and get started quickly.
Create a custom Bluetooth® service on the DA1459x series (DA14592, DA14594) with a step‑by‑step walkthrough. Learn to set up your development environment, build and configure the service from scratch, and integrate it seamlessly into your DA1459x project.
Manage power efficiently on the DA1459x series (DA14592, DA14594) with a clear walkthrough. Explore the available power modes, configure and enter low‑power states, and apply wake‑up mechanisms to optimize energy consumption in BLE applications.
Perform Software Update Over The Air (SUOTA ) on the DA1459x series (DA14592, DA14594) with a practical walkthrough. Set up SUOTA, prepare firmware for wireless updates, and execute the update process, ideal for BLE developers optimizing remote firmware deployment.
Implement Asymmetric Software Update Over the Air (SUOTA) on the DA1459x series (DA14592, DA14594) with a clear walkthrough. This video covers configuration steps, preparing secure firmware, and executing the update process, ideal for BLE developers enhancing reliability and security.
This video demonstrates how to install e² studio for SmartBond™ device running SDK10.
Watch the Rest of the Quick Start Guide Below
- e² studio Quick Start Guide (2/3) - Import SDK10 Project for SmartBond™ Device
- e² studio Quick Start Guide (3/3) - Build and Debug for SmartBond™ Device Running SDK10
Related Resources
This video demonstrates how to import the SDK10 (Software Development Kit) project for the SmartBond™ device in e² studio.
Watch the Rest of the Quick Start Guide Below
- e² studio Quick Start Guide (1/3) - Installation for SmartBond™ Device
- e² studio Quick Start Guide (3/3) - Build and Debug for SmartBond™ Device Running SDK10
Related Resources
This video demonstrates how to build and debug for SmartBond™ device running SDK10 in e² studio.
Related Resources
Do you want to learn how Renesas Bluetooth-enabled solutions can help you locate your lost belongings using Crowdsourced Locationing through Google and Apple services? Imagine always knowing where your belongings are with the help of billions of mobile phones equipped with GNSS chips and always-on connectivity. We present the DA14592 Module, an incredibly low-power Bluetooth system-on-chip (SoC) with embedded flash memory, and how it supports both Google and Apple Find My Device services. Learn how you can use this technology to track your valuables.
Visit our DA14592 product page for more information.
The DA14592 Bluetooth Low Energy SoC is an ultra-low power Bluetooth SoC built on an Arm® Cortex®-M33 and Arm Cortex-M0+ core with support for Bluetooth 5.4 and other proprietary ISM band protocols.
With industry-leading power consumption built on an Arm® Cortex®-M33™ core and Arm Cortex-M0+ for Bluetooth and radio operations, as well as 256kB of flash onboard, the DA14592 Bluetooth SoC can save power and cost for mid-range applications such as crowdsourced location tracking, where you can take full advantage of the ultra-low power and Bluetooth capabilities of the DA14592 SoC.