Overview
Description
The RH850/P1M microcontroller is low power consumption and it has up to 2 MB flash and up to 128 KB RAM lineup and enhanced motor control timer, CAN interface, digital interface for sensor such as SENT and PSI5 and safety functions such as lockstep CPU, ECC, BIST (Built-in Self Test) and ECM (Error Control Module) and suitable for chassis systems. Furthermore Only 2 MB flash product is built-in ICU-S (Hardware Security Module) as optional.
Features
- CPU: G3M core, Max. 160MHz
- Voltage: 3V to 5.5V
- Package: 100 to 144-pin LFQFP
- Memory: SRAM Max. 128KB, Program Flash Max. 2MB
- Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 1, TSG3 x2unit, ENCA x2unit, OSTM x7unit, TPBA x2unit
- PWM: PWM Output x 32, 3-phase PWM Output Function
- Analog function: 12-bit A/D Converter (ch) x 24
- On-chip Oscillator Freq. (MHz): 8 MHz
- Others: PLL, Power-On Reset, Low Voltage Detection
Comparison
Applications
Applications
- Chassis & Safety
Documentation
Functional Safety documentation can be released under NDA. Request Document
- Functional Safety Documentation
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Automotive BMS Application Model & Software BMS application models and software reduce the effort and time required to develop applications to estimate State Of Charge and State Of Health.
|
Software Package | Renesas |
Renesas MCAL Renesas' MCAL (Microcontroller Abstraction Layer) software drivers can be obtained as a stand-alone software package.
|
Software Package | Renesas |
Green Hills Multi Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
|
IDE and Coding Tool | Green Hills Software LLC |
IAR Embedded Workbench for Renesas RH850 IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Green Hills MULTI Device-Support-Packages Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
|
IDE and Coding Tool | Renesas |
7 items
|
Sample Code
Boards & Kits
Boards & Kits
RH850/P1X 100pin Piggyback Board of RH850 Evaluation Platform
The Y-RH850-P1X-100PIN-PB-T1-V2 Piggyback Board supports all devices of the RH850/P1M and RH850/P1M-E series in 100pin-package. It can be used standalone or in...
Featured Documents:
RH850/P1X 144pin Piggyback Board of RH850 Evaluation Platform
The Y-RH850-P1X-144PIN-PB-T1-V2 Piggyback board supports all devices of the RH850/P1M and RH850/P1M-E series in 144pin (0.4mm pin pitch) package. It can be used...
Featured Documents:
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Recommended Peripheral Devices
Analog/Power Device | Recommended Product | Features | Featured Document | Ordering |
---|---|---|---|---|
Power Management IC | RAA270005KFP | Ideal power solution for RH850/P1x(with Built in voltage regulator for MCU's core). Integrated fault diagnosis and monitor functions. Support cranking operation. | [Document:1218401] | Contact Sales |