Automotive High Definition Link Encoder Evaluation Board
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with an integrated AHL encoder (RAA279971), HDMI...
For surround view and augmented reality heads-up display (AR HUD) applications, the combination of R-Car V3H and TW8846/8847 enables these two applications’ video outputs and AI processing in one system at the same time, reducing the system BOM cost.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud