Overview
Description
This design is a communication gateway for a doctor monitoring system that can automatically sync up patient health status with a doctor. The patient monitoring devices communicate with this gateway through long-range Bluetooth® Low Energy or contactless near-field communication (NFC). The gateway would translate that data to send directly to the doctor or an on-premise or cloud analytics system.
System Benefits:
- Gateway bridges between non-IP local communication (NFC, Bluetooth Low Energy) and IP networks/cloud (Wi-Fi, LTE)
- MPU class performance, but software development in an RTOS enables very fast boot time and easy porting of MCU code base
- Universal 15W AC/DC adapter optimized for 5V application loads
Comparison
Applications
Applications
- IoT gateways
- Medical gateways
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
AC/DC
Recommended Products
PMIC
Recommended Products
Clock
Recommended Products
MPU
Recommended Products
SPI Flash
Recommended Products
NFC
Recommended Products
BLE
Recommended Products
Wi-Fi
Exiting Interactive Block Diagram