Automotive High Definition Link Encoder Evaluation Board
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with an integrated AHL encoder (RAA279971), HDMI...
This automotive parking assistance camera system uses Renesas’ Analog High-Definition Link (AHL) solution, which is a high-definition analog video transmission technology. By leveraging the lower transmission bandwidth of AHL, the OEM can use low-cost twisted pair cabling and traditional connectors. The AHL camera reference design has an OmniVision OX01F 1.3 megapixel (MP) SoC (Sensor + ISP) and Renesas camera PMIC, and features low power consumption in a small module size, making it ideal for automotive camera systems. The AHL signal is transmitted over unshielded twisted pair cables, received by the ECU, decoded, and converted to digital format, and then sent to the SoC for video analytics and parking assist graphical overlay. The final video is sent to a display module that utilizes a TW8846 (or RAA278842) LCD controller to drive the LCD panel.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud