Skip to main content

xEV Inverter with Inductive Position Sensor (IPS)

Overview

Description

Combining an inductive position sensor (IPS) with an xEV inverter reduces costs and BOM compared to a resolver, offering a more efficient and cost-effective design.

System Benefits​:

  • Based on Renesas' research, IPS is over 30% less expensive than resolvers and reduces BOM components
  • Demonstrates verified noise immunity in high-voltage inverter environments (400V, 100kW, 500Arms)
  • Delivers high accuracy (≦0.1% full scale with ideal coil) and supports high-speed rotation (up to 600,000rpm)
  • Offers a compact and lightweight design
  • Allows easy design and optimization of custom IPS Tx/Rx coil patterns
  • Includes sample RDC/ADC software for quick evaluation.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS229Connector Line.192AS229-1AS229-1AS229-112V Battery 12V Battery12V Battery12V Battery12V Battery12V Battery 12V Battery12V Battery12V BatteryPhotocouplerPhotocouplerPhotocouplerIGBT/FRD IGBT/FRD IGBT/FRD IGBT/FRD IGBT/FRD11pt text11pt textIGBT/FRD x6 IGBT/FRDIGBT/FRDIGBT/FRDIGBT/FRDIGBT/FRDTx/Rx CoilsTx/Rx CoilsTx/Rx Coils External I/FExternal I/FExternal I/FConnector double arrowConnector LineConnector Line.181Connector double arrow.182Connector double arrow.183Connector double arrow.184Connector Line.185Connector Line.188HV InverterHV InverterHV InverterConnectorConnector Line.193IPS BoardIPS BoardIPS BoardConnector ArrowConnector Arrow.196Connector Line.197PMICPMICPMICIPS TargetIPS TargetIPSTargetAnalog Differential (sin/cos)Analog Differential (sin/cos)Analog Differential(sin/cos)5V Power5V Power5V Power MotorMotorMotorMMConnector 1IPS SensorIPS SensorIPS SensorSheet.209Peripheral10pt text10pt textMCUMCUMCURDC or ADCRDC or ADCRDC or ADC5V LDO5V LDO5V LDOSheet.210Tri component Gate Driver Gate DriverGate Driver11pt text11pt textTri component.125Gate DriverGate DriverGate DriverGate DriverGate Driver
Exiting Interactive Block Diagram

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?