Overview

Description

The Renesas xEV inverter solution maximizes HEV/EV motor performance, the motor parameter calibration tool, and practical inverter hardware designs by using a combination of microcontrollers, power management ICs, gate driver ICs, insulated gate bipolar transistors (IGBTs), and fast recovery diodes (FRD).

System Benefits:

  • Practical inverter specification for xEV 100kW class motor​
  • Jumpstarts evaluation with a reference solution kit, including inverter reference designs, software, model base designs, and calibration tools​
  • Provides early discovery and countermeasures for customers' issues, through Renesas' motor bench, dedicated engineering support​
  • 3.9L compact volume through highly integrated products and temperature management​
  • Superior power efficiency, with 99% maximum inverter efficiency
  • Function is already proven in real car demo​s
  • High-accuracy sensor error correction features

Comparison

Applications

Applications

  • 2/3 wheeler traction motor control

Winning Combinations Interactive Diagram

Select a block to discover products for your design

AS-228 AS228 AS228 AS228 Photo Coupler Photocoupler Photocoupler PMIC PMIC PMIC IGBT 1 IGBT IGBT IGBT 2 IGBT IGBT IGBT 3 IGBT IGBT IGBT 4 IGBT IGBT IGBT 5 IGBT IGBT IGBT 6 IGBT IGBT Connector double arrow Connector double arrow.131 Connector double arrow.132 Connector double arrow.134 Connector double arrow.135 Connector Line Connector Line.137 Connector Line.138 Connector Arrow Connector Line.142 Connector Line.143 Connector 1 Connector 1.145 Connector 1.146 Connector double arrow.133 Connector double arrow.148 Connector Line.155 Connector Line.156 MCU MCU MCU MCU VCC VCC VCC Resolver I/F Resolver I/F Resolver I/F Resolver Resolver Resolver External I/F External I/F External I/F Gate Driver 11pt text 11pt text Gate Driver Gate Driver Gate Driver
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
xEV Inverter Application Model & Software
An xEV (Electric Vehicle) runs on a motor or combination of motor and internal combustion engine, and the motor is controlled by the xEV Inverter. The “xEV Inverter Application Model and Software” provides a sample application model and software to control the motor, reducing software development effort and time during product development using the xEV inverter kit.
Software Package Renesas
1 item

Videos & Training

xEV Inverter Reference Solution

Discover the reference solution to build world’s smallest 100KW class inverter for electric vehicles.