100W USB Power Delivery Adaptor with Multi-Output Evaluation Kit
The CN328-EVK evaluation kit provides a total power delivery (PD) adaptor solution, including boost power factor correction (PFC), quasi-resonant (QR) flyback...
Modern life almost requires us to carry multiple electronic devices such as phones, notebooks, and tablets, each requiring its own charger. Renesas addresses this challenge with a comprehensive IC design, featuring boost power factor correction (PFC), quasi-resonant (QR) flyback controller power, DC/DC buck, USB Power Delivery (PD) controller, and MCU integration. This adapter offers a unified design for efficiently charging various devices, enhancing convenience and compatibility for users.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRenesas’ smart asset tracking label leverages Renesas’ ultra-low power devices to provide package or asset tracking with environmental in data logging in an ultra-thin, flexible and easily disposable device. The design is based on the DA14531 ultra-low power Bluetooth® Low Energy 5.1 SoC.
Related resources:
Low Pin Count MCU Optimized for the 8-bit MCU Market | Blog Post | Jan 12, 2023 |
Carry Fewer Chargers with the 100W Power Adaptor with Power Delivery and Wireless Charging | Blog Post | Aug 31, 2021 |