RL78/G15 Fast Prototyping Board (RL78/G15 FPB)
The RL78/G15 Fast Prototyping Board, featuring the RL78/G15 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is...
The RL78/G15 is a general-purpose microcontroller with a 16MHz operating frequency. There is a wide lineup available, including the smallest 8-pin package in the RL78 Family, and support for a wide range of operating ambient temperatures from -40°C to 125°C. The built-in high-speed on-chip oscillator with high accuracy (±1.0%), the data flash, the rich serial interfaces, and the comparator make it ideal for compact applications where space comes at a premium. A full development environment for the RL78/G15 is provided, including an evaluation board (Fast Prototyping Board) enabling writing and debugging programs by simply connecting a USB cable, a Smart Configurator that facilitates software design with GUI, and an Arduino library. Moreover, it is compatible with the existing RL78 Family and can be used in a wide range of applications, from home appliances and consumer electronics to industrial equipment.
Software title
|
Software type
|
Company
|
---|---|---|
C Compiler Package for RL78 Family [CC-RL] C Compiler Package for RL78 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
RI78V4 V2 Real-time OS for RL78 Family μITRON Specification real-time OS for RL78 Family [Required IDE : CS+]
|
ITRON OS | Renesas |
RI78V4 V1 Real-time OS for RL78 Family and 78K0R μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
|
ITRON OS | Renesas |
CS+ Partner OS Aware Debugging Plug-in Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]
|
Plug-in, OS Aware Debugging, Etc. | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
RL78 Web Simulator Right online tools to support initial evaluation of the low power consumption RL78 Family. Lineup: MCU Simulator Online and Current Consumption Calculator. Free of charge.
|
Simulator | Renesas |
Simulator for e² studio of RL78 Family Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
Simulator for CS+ of RL78 Family, 78K0R and 78K0 Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.)
|
Simulator | Renesas |
RL78 Smart Configurator RL78 Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family Sound playback system for RL78 Family
|
Sound / Voice | Renesas |
FFT Library Fast Fourier Transform (FFT) Library
|
DSP / FFT | Renesas |
e² studio - information for RL78 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Downloads
RL78 Family Sensor I2C Communication Middleware Control Module Software Integration SystemRL78 Family FS2012 Sensor Control Module Software Integration System Rev.1.12RL78 Family Sensor I2C Communication Middleware Control Module Software Integration System - Sample CodeRL78 Family FS2012 Sensor Control Module Software Integration System Rev.1.12 - Sample CodeRL78 Family OB1203 Sensor Control Module Software Integration System
RL78 Family OB1203 Sensor Control Module Software Integration System - Sample CodeRL78 Family FS1015 Sensor Control Module Software Integration SystemRL78 Family FS1015 Sensor Control Module Software Integration System - Sample CodeRL78 Family HS400X Sensor Control Module Software Integration System Rev.1.02 - Sample CodeRL78 Family HS400X Sensor Control Module Software Integration System Rev.1.02
|
Sensor | Renesas |
Crypto Library Robust encode library to ensure security for all types of system developments
|
Security / Crypto | Renesas |
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
|
Serial Memory | Renesas |
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
25 items
|
The RL78/G15 Fast Prototyping Board, featuring the RL78/G15 microcontroller, is ideal for various prototype developments. The built-in emulator circuit that is...
This AS048 2100W, single-plate induction cooktop design, using the iW248 smart IGBT driver and controller single-chip ASSP offers high-efficiency and high-reliability...
The automatic air freshener reference design (AS064-AIRFRSHNRREFZ) features a flexible timer that allows you to control the fragrance release, with options to spray...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Longevity |
Carrier Type |
Family Name |
Series Name |
Group Name |
CPU Architecture |
Main CPU |
Sub CPU |
Floating Point Unit |
Bit Length |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pitch (mm) |
Pkg. Dimensions (mm) |
Number of Supply Voltage(s) (#) |
Supply Voltage (V) |
I/O Ports |
DMAC or DTC |
DMA (ch) |
Temperature Sensor (ch) (#) |
Power-On Reset |
Watchdog Timer (ch) |
External Memory Bus (bit) |
DRAM I/F |
3D GPU |
Accelerator |
Temp. Range |
External Interrupt Pins (#) |
LVD or PVD |
Operating Freq (Max) (MHz) |
Operating Freq of Sub CPU (Max) |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Ethernet speed |
Ethernet (ch) |
EtherCat (ch) (#) |
USB Ports (#) |
USB FS (host ch/device ch) |
USB HS (host ch/device ch) |
USB SS (host ch/device ch) |
PCI Express (generation and ch) |
SCI or UART (ch) |
SPI (ch) |
QSPI (ch) |
OSPI (ch) |
I2C (#) |
I3C (ch) |
CAN (ch) |
CAN-FD (ch) |
Wireless |
IrDA |
LIN (#) |
SDHI (ch) |
High Resolution Output Timer |
PWM Output (pin#) |
32-Bit Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Standby operable timer |
Asynchronous General Purpose Timer / Interval Timer (ch) |
RTC |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit D/A Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
Analog Comparator (ch) |
OPAMP (ch) (#) |
PGA (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
MIPI Interfaces (DSI) (ch) |
MIPI Interfaces (CSI) (ch) |
Camera I/F (Parallel) |
Image Codec |
2D Drawing Engine |
Segment LCD Controller |
SSI (ch) |
Security & Encryption |
Debug Interface |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R5F12068MSP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | Magazine | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12017ASP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12017GSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12017GSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.5857 | |
R5F12017MSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12017MSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.62811 | |
R5F12018ASP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12018ASP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.50062 | |
R5F12018GSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12018GSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.54321 | |
R5F12018MSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12018MSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 10 | LSSOP | 0.65 | 4.4 x 3.6 x 1.45 | 1 | 2.4 - 5.5 | 8 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||
R5F12047ASP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12047ASP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.61398 | |
R5F12047GSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12047GSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.65633 | |
R5F12047MSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12047MSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | ||
R5F12048ASP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12048ASP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.64222 | |
R5F12048GSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12048GSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.68452 | |
R5F12048MSP#10 circleActive Samples Available |
2033 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12048MSP#50 circleActive
shopping_cart
Buy Now
|
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 16 | SSOP | 0.65 | 5 x 4.4 x 1.73 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.74081 | |
R5F12067ASP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | Magazine | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.69244 | Get Samples, |
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12067GSP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | Magazine | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.68452 | Get Samples, |
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12067MSP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | Magazine | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.6375 | Get Samples, |
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12068ASP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | Magazine | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.72248 | Get Samples, |
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12068GSP#30 circleActive Samples Available
shopping_cart
Buy Now
|
2033 Dec | Magazine | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.71268 | Get Samples, |
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
2033 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 20 | LSSOP | 0.65 | 6 x 4 x 1.45 | 1 | 2.4 - 5.5 | 18 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 7 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 11 | 0 | 0 | 0 | 0 | 0 | 2 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12007ANS#10 circleActive Samples Available |
N/A | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
N/A | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12007GNS#10 circleActive Samples Available |
N/A | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
N/A | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12007MNS#10 circleActive Samples Available |
N/A | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
N/A | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12008ANS#10 circleActive Samples Available |
N/A | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
N/A | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12008GNS#10 circleActive Samples Available |
N/A | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
N/A | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F12008MNS#10 circleActive Samples Available |
N/A | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 8 | 1 | 1 | No | 8 | WDFN | 0.65 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 6 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 1 | 0 | 0 | 2 | 0 | 0 | 0 | No | No | 0 | 0 | No | 2 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 3 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12047ANA#00 circleActive Samples Available |
2035 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | HWQFN | 0.5 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12047GNA#00 circleActive Samples Available |
2035 Dec | Full Carton (Tray) | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | HWQFN | 0.5 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | Get Samples, | |
R5F12047GNA#40 circleActive
shopping_cart
Buy Now
|
2035 Dec | Tape & Reel | RL78 | RL78/G1x | G15 | RL78 | RL78-S2 | No | No | 16 | 4 | 1 | 1 | No | 16 | HWQFN | 0.5 | 3 x 3 x 0.8 | 1 | 2.4 - 5.5 | 14 | No | 0 | 0 | Yes | 1 | No | No | No | No | Ta = -40 to +105°C | 8 | Yes | 16 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 1 | 2 | 0 | 0 | 3 | 0 | 0 | 0 | No | No | 0 | 0 | No | 4 | 0 | 8 | 0 | No | 1 | No | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 0.55738 |
This video introduces how to add the RL78 board platform released by Renesas Electronics
on GitHub to Arduino IDE version 1 and run sketches.
Related resources: Quick Start Guide page (GitHub)
00:00 Opening
00:30 Install the Arduino IDE
00:47 Install the tools
01:54 Write the sketch
02:02 COM port setting
02:29 Board setting
02:44 Compile, upload, LED blinking
Let's Create a Digital Angle Meter Using a Microcontroller | Blog Post | Oct 30, 2023 |
Let's try running the RL78 family using the Arduino IDE! | Blog Post | May 18, 2023 |
Low Pin Count MCU Optimized for the 8-bit MCU Market | Blog Post | Jan 12, 2023 |