Overview

Description

This solution provides an online Uninterruptible Power Supply (UPS). It outputs AC through an inverter circuit and charges the battery in normal operation. Then in case of a power outage, it uses the battery output to make the AC power through the inverter. Renesas supports this total solution with the controller (MCU) and analog and power devices.

System Benefits​:

  • Simple and high-performance solution for which the main power conversion blocks (inverter, PFC and boost, buck regulator and boost regulator for battery) are controlled by a single MCU
  • Simple and high-reliability power circuit with IGBT and IGBT drive photocoupler
  • Monitoring system via Bluetooth® Low Energy (LE)

Comparison

Applications

Applications

  • UPS
  • Office power system
  • Industry power system

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Inverter Inverter Inverter IGBT Coupler 1.1276 IGBT IGBT IGBT Coupler 1.1275 IGBT IGBT Buck Buck Buck Connector Line.1271 Connector Line.1272 IGBT Coupler 1.1269 IGBT IGBT IGBT Coupler 1.1270 IGBT Coupler IGBT Coupler IGBT Coupler 1.1267 IGBT IGBT IGBT Coupler 1.1268 IGBT Coupler IGBT Coupler PFC & Boost PFC & Boost PFC & Boost IGBT Coupler 1.793 IGBT IGBT IGBT Coupler 1 IGBT Coupler IGBT Coupler Sheet.462 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP213 JP213 JP213 AC Power Source Alternating Current Sheet.9 Sheet.10 Sheet.11 Diode.316 Sheet.13 Sheet.14 Sheet.15 Sheet.167 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.175 Sheet.176 Sheet.179 Sheet.182 Connector 1.165 Buck Regulator Buck Regulator Buck Regulator LDO LDO LDO Bluetooth Low Energy 5.1 Module BLE 5.1 Module BLE 5.1 Module RS-232 RS-232 RS-232 Sheet.226 Synchronous Rectifier Synchronous Rectifier Synchronous Rectifier Isolated AC/DC Isolated AC/DC Isolated AC/DC Transformer Transformer Transformer Inductor Coreless (Air conductor).128 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.232 Connector 1.165.233 Inductor Coreless (Air conductor).16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Capacitor Non-polarized .108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Resistor - Fixed.113 Resistor - Fixed.114 Sheet.100 Sheet.106 Connector 1.163 Connector 1.165.164 Sheet.201 Sheet.202 Diode Sheet.204 Sheet.205 Sheet.206 Connector 1.165.208 Connector 1.165.209 Connector 1.165.210 Sheet.211 Connector 1.165.212 Connector 1.165.213 Sheet.214 Connector 1.165.215 Sheet.216 Sheet.217 Connector 1.165.218 Sheet.220 Sheet.222 Sheet.223 Connector 1.165.224 Sheet.300 Sheet.301 Sheet.302 Connector 1.165.303 Sheet.304 Sheet.305 Antenna Sheet.307 Sheet.308 Sheet.309 Sheet.310 Sheet.311 Sheet.312 5V<100mA 5V<100mA 5V<100mA 3V<20mA 3V<20mA 3V<20mA Bluetooth PC/Server PC/Server PC/Server Sheet.317 PC/Server PC/Server PC/Server Sheet.319 Sheet.320 Sheet.321 Sheet.322 Sheet.323 Sheet.324 Connector 1.165.325 Connector 1.165.326 Sheet.327 Sheet.333 Sheet.334 Sheet.335 Sheet.336 Sheet.337 Sheet.342 Sheet.343 Sheet.344 Sheet.286 Sheet.289 Sheet.292 Sheet.294 Inductor Coreless (Air conductor) Sheet.352 Sheet.353 Sheet.354 Sheet.355 Sheet.356 Sheet.357 Sheet.358 Sheet.359 Sheet.360 Capacitor Non-polarized Sheet.362 Sheet.363 Sheet.364 Sheet.365 Resistor - Fixed Resistor - Fixed.114 Sheet.368 Sheet.369 Connector Line Sheet.371 Sheet.372 Darlington.131 Sheet.374 Sheet.375 Sheet.376 Sheet.377 Sheet.378 Sheet.379 Sheet.380 Sheet.381 Connector 1.165 Connector 1.164 Sheet.393 Connector 1.165.394 Connector 1.165.395 Sheet.396 Connector 1.215 Sheet.398 Sheet.399 Connector 1.218 Sheet.402 Sheet.404 Sheet.408 Sheet.409 Sheet.411 Sheet.412 Connector Line Sheet.414 Sheet.415 Darlington.131 Sheet.417 Sheet.418 Sheet.419 Sheet.420 Sheet.421 Sheet.422 Sheet.423 Sheet.424 Connector 1.165 Connector 1.164 Sheet.429 Connector 1.165.430 Battery.27 Sheet.432 Sheet.433 Sheet.434 Connector 1.165.435 DC 24V DC 24V DC 24V Sheet.438 Sheet.439 2 2 2 2 Sheet.442 Sheet.443 Sheet.445 Sheet.446 Sheet.447 Sheet.448 Sheet.449 Sheet.450 Sheet.451 Sheet.452 220V 220V 220V Sheet.455 Sheet.456 Sheet.458 Connector 1.459 Battery Battery Battery Sheet.463 Sheet.464 Sheet.465 Sheet.466 Sheet.467 Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.471 Sheet.472 Sheet.473 Sheet.474 Sheet.475 Sheet.476 Sheet.477 Sheet.478 Sheet.479 Line.29 xN xN xN 20V <2A 20V <2A 20V <2A IGBT Coupler IGBT Coupler IGBT Coupler SW SW SW Sheet.486 Sheet.487 Sheet.488 Sheet.489 Sheet.490 Sheet.493 Connector 1.165.497 Resistor - Fixed.516 Sheet.518 Connector Line Sheet.520 Sheet.521 Darlington.131 Sheet.523 Sheet.524 Sheet.525 Sheet.526 Sheet.527 Sheet.528 Sheet.530 Connector 1.531 Connector 1.164 Sheet.534 Connector 1.536 Sheet.546 Connector Line Sheet.548 Sheet.549 Darlington.131 Sheet.551 Sheet.552 Sheet.553 Sheet.554 Sheet.555 Sheet.556 Sheet.558 Connector 1.559 Connector 1.560 Sheet.570 Sheet.571 Connector Line Sheet.573 Sheet.574 Darlington.131 Sheet.576 Sheet.577 Sheet.578 Sheet.579 Sheet.580 Sheet.581 Sheet.583 Connector 1.165 Connector 1.164 Sheet.586 Sheet.587 Connector Line Sheet.589 Sheet.590 Darlington.131 Sheet.592 Sheet.593 Sheet.594 Sheet.595 Sheet.596 Sheet.597 Sheet.599 Connector 1.165 Connector 1.164 Sheet.602 IGBT Coupler Component block.748 IGBT Coupler x4 IGBT Coupler IGBT Coupler Sheet.609 Sheet.610 Connector 1.611 Sheet.612 Sheet.613 Sheet.614 Connector 1.615 AC Power Source.616 Alternating Current Sheet.618 Sheet.619 Connector 1.620 Sheet.621 Sheet.622 Sheet.623 Connector 1.624 Connector 1.625 Sheet.626 Sheet.627 Sheet.628 Sheet.629 AC 200V AC 200V AC200V AC Power Source.633 Alternating Current Sheet.635 Sheet.636 220V 220V 220V Sheet.638 Relay Relay Relay Sheet.642 Sheet.643 Sheet.644 Sheet.646 Sheet.647 Sheet.648 Sheet.649 Sheet.650 4 4 4 4 Sheet.653 Sheet.654 Inverter Inverter Inverter ON ON ON ON ON ON Mode Mode Mode PFC & Boost.657 PFC & Boost PFC & Boost Buck (Battery Charge) Buck (Battery Charge) Buck (Battery Charge) Boost (Battery Discharge) Boost (Battery Discharge) Boost (Battery Discharge) Normal (AC Input) Normal (AC Input) Normal (AC Input) Blackout (Battery) Blackout (Battery) Blackout (Battery) ON ON ON ON ON ON OFF OFF OFF OFF OFF OFF OFF OFF OFF ON ON ON Sheet.672 AC Mode AC Mode AC Mode Battery Mode Battery Mode Battery Mode Sheet.684 Sheet.686 Sheet.687 Sheet.688 Sheet.689 Sheet.690 MCU MCU 2 MCU MCU UART UART UART UART UART UART UART UART UART GPIO GPIO GPIO ADC ADC ADC PWM PWM PWM PWM PWM PWM PWM PWM PWM PWM PWM PWM Microcontroller MCU 1 MCU MCU USB USB USB UART UART UART Sheet.775 Sheet.760 Sheet.761 Sheet.762 Sheet.763 Sheet.764 Sheet.765 Darlington.577 Sheet.767 Darlington.581 Sheet.771 Sheet.772 Sheet.773 Sheet.774 Connector Line IGBTs with Fast Recovery Diodes (FRDs).795 Sheet.796 Sheet.797 Sheet.798 Sheet.799 Sheet.800 Sheet.801 Darlington.577 Sheet.803 Darlington.581 Sheet.807 Sheet.808 Sheet.809 Sheet.840 IGBTs with Fast Recovery Diodes (FRDs).854 Sheet.855 Sheet.856 Sheet.857 Sheet.858 Sheet.859 Sheet.860 Darlington.577 Sheet.862 Darlington.581 Sheet.866 Sheet.867 Sheet.868 Diode - Zener.872 JFET n-channel Sheet.890 S S Sheet.891 D D Sheet.892 G G Sheet.893 Sheet.894 Sheet.895 Sheet.896 N-Channel MOSFET.590 JFET p-channel Sheet.899 S S Sheet.900 D D Sheet.901 G G Sheet.902 Sheet.903 Sheet.904 Sheet.905 N-Channel MOSFET.592 N-Channel MOSFET Sheet.908 Sheet.909 Sheet.910 Sheet.911 Sheet.912 Sheet.913 Sheet.914 Sheet.915 Sheet.916 Sheet.917 Sheet.918 Sheet.919 Sheet.920 Sheet.921 Connect.50 Sheet.923 Sheet.924 Sheet.925 P-Channel MOSFET Sheet.927 Sheet.928 Sheet.929 Sheet.930 Sheet.931 Sheet.932 Sheet.933 Sheet.934 Sheet.935 Sheet.936 Sheet.937 Sheet.938 Sheet.939 Sheet.940 Sheet.941 Connect.46 Sheet.943 Sheet.944 FET n-channel FET n-channel Sheet.947 Sheet.948 Sheet.949 Sheet.950 Sheet.951 Sheet.952 Sheet.953 Sheet.954 FET p-channel FET p-channel Sheet.957 Sheet.958 Sheet.959 Sheet.960 Sheet.961 Sheet.962 Sheet.963 Sheet.964 IGBTs with Fast Recovery Diodes (FRDs) Sheet.975 Sheet.976 Sheet.977 Sheet.978 Sheet.979 Sheet.980 Darlington.577 Sheet.982 Darlington.581 Sheet.984 Sheet.985 Sheet.986 Sheet.987 Sheet.988 Sheet.989 Sheet.990 Sheet.991 Sheet.992 Sheet.993 Sheet.994 Sheet.995 Darlington.577 Sheet.997 Darlington.581 Sheet.999 Sheet.1000 Sheet.1001 Sheet.1002 Sheet.1003 IGBT Insulated Gate Bipolar Transistor 2 Sheet.1022 Sheet.1023 Sheet.1024 Sheet.1025 Sheet.1026 Sheet.1027 Sheet.1028 Sheet.1059 Sheet.1060 Sheet.1061 Sheet.1062 Sheet.1063 Diode - Zener.202 Sheet.1121 Sheet.1122 Sheet.1123 Sheet.1125 Sheet.1126 Sheet.1127 Sheet.1128 PFC & Boost.1157 PFC & Boost PFC & Boost IGBT Coupler 1.1158 IGBT IGBT IGBT Coupler 1.1159 IGBT Coupler IGBT Coupler Inductor Coreless (Air conductor).1160 Sheet.1161 Sheet.1162 Sheet.1163 Sheet.1164 Sheet.1165 Sheet.1166 Sheet.1167 Sheet.1168 Sheet.1169 Capacitor Non-polarized .1170 Sheet.1171 Sheet.1172 Sheet.1173 Sheet.1174 Resistor - Fixed.1175 Resistor.114 Sheet.1177 Sheet.1178 Connector 1.1179 Connector 1.1180 Sheet.1181 Diode.1182 Sheet.1183 Sheet.1184 Sheet.1185 Connector 1.1186 Connector 1.1187 Connector 1.1188 Sheet.1189 Connector 1.1190 Connector 1.1191 Sheet.1192 Connector 1.1193 Sheet.1194 Connector 1.1195 Sheet.1196 Sheet.1197 Sheet.1198 Sheet.1199 Sheet.1200 Sheet.1201 Sheet.1202 Sheet.1203 Darlington.577 Sheet.1205 Darlington.581 Sheet.1207 Sheet.1208 Sheet.1209 Sheet.1210 Connector Line.1211 OP Amp Op Amp Op Amp
Exiting Interactive Block Diagram

Videos & Training

News & Blog Posts