Skip to main content

Smart Water Purifier System

Overview

Description

This system is designed for advanced water purification. The UV lamp-based water filtering kills germs, making the water suitable for drinking. A pump-based design is suitable for reverse osmosis (RO) filtering, with a single MCU providing better control of the pump. The system adds intelligence and self-monitoring capabilities through Bluetooth® Low Energy (LE) and/or Wi-Fi communication, which can alert users to the need for and request the replacement of filters and cartridges when required.

System Benefits​:

  • Utilizes a high-efficiency, low-cost flyback SMPS design for reliable power management.
  • Smartness and intelligence are added using the ultra-low power Wi-Fi + Bluetooth LE module.
  • The load switch prevents AC/DC and other failures by controlling peak current flow and providing fault indication to the MCU.
  • Onboard UV lamp ballast reduces the BOM count, optimizing space and cost.
  • Matrix switching reduces the need for GPIOs for switch expansions.

Comparison

Applications

  • RO filters
  • Industrial UV lamp water filter system

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 AS056 AS056 AS056 AC-DC (Flyback) AC/DC (Flyback) AC/DC (Flyback) DC/DC (Buck) DC/DC (Buck) DC/DC (Buck) UV Lamp (8W) UV Lamp (8W) UV Lamp (8W) UV Ballast UV Ballast UV Ballast Solenoid Pump Solenoid Pump Solenoid Pump Load Switch Load Switch Load Switch Reverse Osmosis LCD Display 11*8 LCD Display 11*8 LCD Display 11*8 AC Power Source Sheet.25 Alternating Current Ground (earth) Sheet.32 Sheet.33 Sheet.34 Sheet.35 Ground (earth).72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Switch Sheet.78 Sheet.79 Sheet.80 Switch.81 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.89 Sheet.91 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Battery 2-Cell Sheet.106 Sheet.107 Sheet.108 Sheet.109 Line 1pt.1552 Line 1pt.1608 Sheet.112 Sheet.114 Sheet.115 Sheet.116 Sheet.118 Sheet.119 Sheet.120 Sheet.122 Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Mode Select (Matrix Switch) Mode Select (Matrix Switch) Mode Select (Matrix Switch) 3V 3V 3V 3.3V/5mA 3.3V/5mA 3.3V/5mA Water Level Float Switch Water Level Float Switch Water Level Float Switch 2 2 2 2 Sheet.180 2.181 2 2 2 Sheet.183 19 19 19 19 Sheet.186 3.3V/50mA 3.3V/50mA 3.3V/50mA 2 2 2 2 Sheet.190 3.3V/325mA 3.3V/325mA 3.3V/325mA 3.3V/500mA 3.3V/ 500mA 3.3V/500mA ON/OFF ON/OFF ON/OFF 3.3V/10mA 3.3V/10mA 3.3V/10mA Indication LED Indication LED Indication LED 2 2 2 2 Sheet.199 2 2 2 2 Sheet.202 1 1 1 1 Sheet.205 12V.1A 12V.1A 12V.1A 12V/0.6A 12V/0.6A 12V/0.6A 12V/2Amax 12V/2Amax 12V/2Amax 90-300V AC 90-300V AC 90-300V AC Sheet.137 Switch.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.135 Sheet.136 Sheet.138 Switch.128 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Switch.128 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Switch.128 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Select Select Select Back Back Back Up Up Up Down Down Down Sheet.214 Connector 1.171 N-Channel MOSFET Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Connect.50 Sheet.232 Sheet.233 Sheet.234 3.3V/10mA 3.3V/10mA 3.3V/10mA Connector 1.171.236 Connector 1.171.237 Diode - LED Sheet.268 Sheet.269 Sheet.270 Sheet.271 Sheet.272 Darlington.651 Sheet.274 Darlington.254 Connector 1.171.278 Sheet.285 Sheet.113 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.253 Connect.46 Sheet.255 Sheet.256 Sheet.286 MCU MCU MCU VDD VDD VDD UART UART UART GPIO GPIO GPIO ADC ADC ADC GPIO GPIO GPIO RTC RTC RTC GPIO GPIO GPIO Sheet.287 Bluetooth + Wi-Fi Bluetooth + Wi-Fi Bluetooth + Wi-Fi UART UART UART Label Text 10pt.262 Reverse Osmosis Reverse Osmosis
Exiting Interactive Block Diagram