Overview
Description
The upcoming Aliro standard is advancing rapidly, driven by collaboration among Tier-1 mobile and smart lock OEMs to establish a unified framework for secure access and digital key management. Renesas, an active CSA member, is part of the development of the upcoming Aliro specification, contributing to the evolution of secure and interoperable smart locks. Renesas offers a comprehensive smart lock platform ready for compliance with the upcoming Aliro standard, equipping developers with all the tools needed to create high-performing, secure smart locks. These locks support full-feature functionality while optimizing power consumption at the system level.
System Benefits:
- This smart lock can be opened via NFC (tap with card or smartphone), Bluetooth®, Wi-Fi, optional ultra-wideband (UWB) connectivity, or LTE (currently beyond the upcoming Aliro specifications).
- The platform can be powered by disposable primary cell batteries (three AA batteries) or a Li-ion battery rechargeable via NFC wireless charging, powered by DC or AC mains (e.g., in the door post/frame).
- Digital "door key" for access control can be securely transferred via Wi-Fi, Bluetooth, USB, or LTE-M/NB-IoT.
- The system offers optional precise hardware feedback on the door lock position.
- A comfortable GUI with a TFT graphic display and touch control is available.
- Features air quality and particle, temperature, and humidity sensors for integration with an HVAC system.
Comparison
Applications
- Hotel rooms
- Smart lock for apartments and private homes
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMid-Range Smart Lock
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Related Winning Combination
Recommended Products
Recommended Products
Mid-Range Smart Lock with Extended Features
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Videos & Training
News & Blog Posts
Can Your MCU Bring Advanced Security to Low-Power Designs? | Blog Post | Feb 18, 2025 |