Skip to main content

Secure Cloud & Sensor Platform

Overview

Description

This system includes a light sensor, temperature/humidity sensor, and total volatile organic compounds (TVOC) sensor. All the data, including sensor data, can be uploaded to the cloud.

The RX65N 32-bit microcontroller is the next-generation general-purpose MCU, with Human Machine Interface (HMI) and security features ideal for IoT Edge devices. The built-in dual-bank functionality and Trusted Secure IP features allow you to establish secure cloud communications and conduct firmware updates easily and securely.

System Benefits​:

  • Allows for safe and secure connection to the cloud.
  • Renesas' CK-RX65N simplifies secure IoT endpoint device connections to the IoT Cloud such as Amazon Web Services (AWS) IoT Core or Microsoft Azure IoT Hub, making it easier for embedded designers to get a fast start on their designs and connect to the cloud service.
  • Security-dedicated Trusted Secure IP can establish the Root of Trust in IoT devices securely.
  • TSIP H/W accelerator is faster than software.
  • The light, temperature/humidity, and TVOC sensors are integrated into the reference design.

Comparison

Applications

  • Home appliances
  • Controller panels for home energy management systems (HEMS)
  • IoT related devices
  • Building automation
  • Indoor air quality sensor devices
  • Environmental management systems
  • Smart agriculture systems

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
Template 1 Connector Arrow.274 Connector Arrow.275 JP033 JP033 JP033 LDO LDO LDO Connector Arrow Bi-directional Bi-directional.247 Bi-directional.248 Connector Arrow.249 Connector Arrow.250 Connector Arrow.251 3.3V 3.3V 3.3V 3.3 V 3.3V 3.3V 3.3V 3.3V 3.3V <0.1mA <0.1mA <0.1mA <0.1 mA <0.1mA <0.1mA <0.05mA <0.05mA <0.05mA Bi-directional.258 Connector Arrow.259 Connector Arrow.260 Connector 1.160 To Sensors & Others To Sensors & Others To Sensors & Others <200mA <200mA <200mA 3.3 Volt 3.3V 3.3V Connector Arrow.265 Input 5V Input 5V Input 5V Connected signals arrow 3.3V 3.3V 3.3V Connector Arrow.272 <45mA <45mA <45mA -5V -5V -5V 5V 5V 5V Connector Arrow.285 DC/DC for Display DC/DC for Display DC/DC for Display LED Backlight Driver LED Backlight Driver LED Backlight Driver LCD (TFT-LCD) Block.120 Block.124 TFT-LCD TFT-LCD Sheet.279 Sheet.280 Sheet.281 Sheet.282 Light Sensor Light Sensor Light Sensor TVOC Sensor TVOC Sensor TVOC Sensor Humidity & Temp Sensor Humidity & Temp Sensor Humidity &Temp Sensor Sheet.286 MCU MCU MCU I2C I2C I2C Ether Control Ether Control Ether Control UART UART UART TSIP* TSIP* TSIP* I2C.241 I2C I2C 2DG* 2DG** 2DG** LCDC LCDC LCDC Wi-Fi/BLE Module Silex Wi-Fi/BLE Module Silex Wi-Fi/BLEModule Silex Ether PHY Ether PHY Ether PHY Gateway Gateway Gateway Bi-directional.291 Bi-directional.292 Wi-Fi Connector dotted double arrow Cloud 1 Label Text 10pt.262 *Trusted Secure IP **2D Drawing Engine *Trusted Secure IP**2D Drawing Engine
Exiting Interactive Block Diagram