Overview

Description

Smart home systems have multiple standards. This solution combines all of them in one, allowing for control and visualization of all of your smart home devices from different vendors.

System Benefits​:

  • All-in-one smart home gateway
  • Cost-optimized microprocessor (MPU)
  • Visualize and control all of your smart home equipment with just one controller
    • Multiple vendors
    • Multiple standards
  • Versatile connectivity
  • Single, ubiquitous USB-C power supply
  • Extendable for multi-purpose applications and radio PHYs
  • Future-proof upgradeability

Comparison

Applications

Applications

  • Smart home automation
  • Smart office/building

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU203 EU203 EU203 Ethernet PHY Ethernet PHY Ethernet PHY Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 21V 21V 21V 5V 5V 5V 6+3 Rails 6+3 Rails 6+3 Rails Connector 1.166 Connector 1.166.115 Connector 1.166.116 Connector 1.166.117 Vertical Wire Bundle Label Text 10pt.1046 Sheet.120 Connector 1.166.121 Connector 1.166.122 Connector 1.166.124 Connector 1.166.130 Connector 1.166.131 Connector 1.166.132 Sheet.133 Connector 1.166.134 Connector 1.166.135 N N N N Sheet.144 Sheet.146 Single Cortex A55 Single Cortex-A55 Single Cortex-A55 Clk Clk Clk SD SD SD SPI SPI SPI QSPI QSPI QSPI SPI SPI SPI UART UART UART UART UART UART UART UART UART UART UART UART Display I/F Display I/F Display I/F Ethernet Ethernet Ethernet eMMC eMMC eMMC DDR DDR DDR USB-C Connector USB-C Connector USB-C Connector SD-Card I/F SD-Card I/F SD-Card I/F PMIC Bucks x6 LDO x3 PMIC Bucks x6 LDO x3 PMIC Bucks x6 LDO x3 Buck DC/DC Buck DC/DC Buck DC/DC USB-C PD Controller USB-C PD Controller USB-C PD Controller Antenna Antenna Antenna Antenna Antenna Antenna Antenna Antenna Antenna Antenna Antenna Antenna USB-Stick “ZigBee” USB-Stick “ZigBee” USB-Stick ZigBee” USB-Stick “HomeMatic” USB-Stick “HomeMatic” USB-Stick HomeMatic” USB-Stick “eNet” USB-Stick “eNet” USB-Stick “eNet” USB-Stick... USB-Stick... USB-Stick... USB Hub x4 USB 2.0 USB Hub x4 USB 2.0 USB Hub x4 USB 2.0 Wi-Fi Bluetooth Module Wi-Fi Bluetooth Module Wi-Fi Bluetooth Module QSPI Flash QSPI Flash QSPI Flash LTE-M Module GM01Q LTE-M Module GM01Q LTE-M Module GM01Q KNX TP KNX TP KNX TP KNX RF KNX RF KNX RF DECT Data DECT Data DECT Data eMMC eMMC eMMC DDR4 RM DDR4 RM DDR4 RM Display I/F Display I/F Display I/F VersaClock VersaClock VersaClock
Exiting Interactive Block Diagram