Overview
Description
This access control system is used to provide authenticated access and store user information through an NFC card, camera, or manually entering user information. Capacitive buttons ensure that no mechanical key failure is encountered over a long period of usage. Haptics are provided for active response to the user on touch. A proximity sensor is provided for auto wake-up functionality. The option of porting either a Linux or Android operating system gives the user flexibility in terms of UI experiences.
System Benefits:
- Connectivity supported: GSM LTE Cat-M1, Wi-Fi, Bluetooth® LE, Ethernet, NFC
- Lower infrastructure cost with Power Over Ethernet (POE)
- Local storage for database, history/log and alarm events
- Local/remote authentication, user-defined rules & policies
- Video, audio, and connectivity all managed by high-performance cost-effective MPU
- Wide operating system support (Android or Linux with Qt)
Comparison
Applications
- Office access management / metro rail
- Vending machine
- Secure access to restricted locations
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
PMIC
Recommended Products
Clock
Recommended Products
NOR Flash
Recommended Products
ToF Sensor
Recommended Products
MPU
Recommended Products
NFC Card Reader
Recommended Products
Haptic Driver
Recommended Products
Codec
Recommended Products
Wi-Fi Bluetooth
Recommended Products
MCU
Exiting Interactive Block Diagram