Skip to main content

Smart ToF Based Rangefinder with Mobile App

Overview

Description

A rangefinder is a device used to measure the distance from an observer to a target. This smart rangefinder solution, which incorporates Renesas' Time of Flight (ToF) sensor IC, is easy to design and control, while also achieving accurate wide range distance measurement. Optimized for handheld applications, this solution includes the world’s lowest power Bluetooth® Low Energy (LE) system-on-chip (SoC) to implement wireless communication and offers long battery life.

System Benefits​:

  • Long distance measurement: 0.15m to 10m
  • Distance measurement accuracy <3%
  • High ambient light immunity in outdoor light
  • Super-low power Bluetooth LE for portable equipment
  • Mobile App is available

Comparison

Applications

  • Home automation
  • Industrial proximity sensing
  • Distance measurement

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Board.317 Board.58 Connector Arrow.24 EEPROM EEPROM EEPROM Buck-Boost Buck-Boost Buck-Boost Connector Arrow Connector Arrow.10 Connector Line Battery 2-Cell Sheet.13 Sheet.14 Sheet.15 Sheet.16 Line 1pt.1552 Line 1pt.1608 Ground - Earth Sheet.20 Sheet.21 Sheet.22 Sheet.23 Connector Line.25 Connector 1.160 Connector 1.27 3.3V/0.5mAmax 3.3V/0.5mAmax 3.3V/0.5mAmax 3V 3V 3V Connector Arrow.30 Connector 1.160.31 Connector Arrow.32 Connector Arrow.33 Connector Arrow.35 Bi-directional Time of Flight Time of Flight Time of Flight 3.3V/55mAtyp 3.3V/55mAtyp 3.3V/55mAtyp Connector 1.47 Sheet.49 Sheet.50 Sheet.51 Sheet.55 EP Multi-function block Bluetooth Bluetooth I2C I2C I2C IRQ IRQ IRQ GPIO GPIO GPIO 10-bit ADC 10-bit ADC 10-bit ADC CN051 CN051 CN051 TX TX TX RX RX RX Sheet.68 Sheet.38 Sheet.39 Sheet.41 Sheet.42 Darlington.651 Sheet.44 Darlington.254 Sheet.69 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Darlington.651 Sheet.66 Darlington.254
Exiting Interactive Block Diagram