Overview
Description
Automated secure medication adherence is ensured through various motor-driven devices such as syringe drivers for precise dispensing. To achieve this, ultra-precise piston movement is required along with a secure connection to the institutional infrastructure for remote control and visualization. NFC technology plays a vital role in providing secure drug authentication, guaranteeing the correct drug container usage. This prevents unauthorized drug consumption, including the use of outdated or counterfeit medication beyond its expiration date.
System Benefits:
- Automated and precise drug admission
- Secure authentication of prescribed drugs using NFC technology
- Detection of unauthorized or expired medication through NFC scanning
- Secure wired and wireless communication via multiple backbone options:
- Ethernet
- Wi-Fi
- Bluetooth Low Energy
- LTE-M/NB-IoT
- Local HMI interface and remote visualization/control capabilities
- Battery-powered operation for uninterrupted power supply (UPS) mode and enhanced portability
Comparison
Applications
- Hospitals
- Elderly Care
- Nursing Home
- Home Care / Smart Dose systems
Buck 2A
Products
Buck 2A
Products
Battery Charger
Products
Buck 5A
Products
LED Driver
Products
MCU
Products
Wi-Fi + Bluetooth
Products
Bridge Driver
Products
MOSFET Dual N-Channel
Products
NFC
Products
Precision Position Sensor
Products
Exiting Interactive Block Diagram