Skip to main content

Insulin Pump with Closed Loop Operation for Continuous Glucose Monitoring (CGM)

Overview

Description

Insulin administration is vital for diabetic patients to regulate blood glucose levels and prevent complications from irregular blood sugar levels. Insulin pumps are wearable medical devices that automatically inject insulin by mimicking the body's natural insulin release. They provide a steady basal insulin flow throughout the day and night, along with additional bolus doses at mealtimes to regulate blood sugar spikes. This device eliminates the need for manual insulin injections, offering improved insulin therapy and peace of mind for the patient.

This insulin pump design interfaces with a continuous glucose monitor (CGM) to track blood glucose levels and administer insulin appropriately, offering accurate insulin delivery with connectivity features.

System Benefits:

  • Precise motor control ensures accurate insulin delivery.
  • The closed loop system with a CGM sensor automates insulin dosage.
  • Information is displayed on both a local OLED screen and a smartphone app to provide data on insulin delivery.
  • NFC technology enables secure communication between the sensor and the pump.
  • Fast, safe charging via a magnetically connected USB cable minimizes injury risks.
  • PC connectivity via USB interface enhances data management.
  • Bluetooth® Low Energy (LE) 5 facilitates secure communication with the CGM sensor.
  • Low sleep current extends battery life for uninterrupted usage.

Comparison

Applications

  • Diabetes treatment (e.g. by Continuous Glucose Monitoring)
  • Insulin drug adherence with CGM Sensor

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud

Insulin Pump - System Architecture

4:3 ratio Sheet.463 Full Bridge HVPAK Full Bridge HVPAK Full Bridge HVPAK PWM PWM PWM I2C I2C I2C Sheet.440 Sheet.441 Sheet.442 Sheet.443 Sheet.444 Sheet.445 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU176 EU176 EU176 Li-Ion Charger with Power Mgmt Li-ion Charger with Power Mgmt Li-ion Charger with Power Mgmt USB Connection USB Connection USB Connection Ultra-Low Iq Buck/Boost Ultra-Low Iq Buck/Boost Ultra-Low Iq Buck/Boost Magnetic Holder Magnetic Holder Magnetic Holder Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Battery Li-ion.160 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Diode - IR Infrared Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Darlington.651 Sheet.33 Darlington.254 Ground.47 Sheet.48 Sheet.49 Sheet.57 Negative Power Rail Line.758 Line.759 Shunt Sheet.64 Sheet.65 Sheet.66 Shunt.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Antenna Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.104 Antenna Antenna Antenna Sheet.107 Sheet.108 Sheet.112 32MHz 32MHz 32MHz Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 32kHz 32kHz 32kHz Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Motor Sheet.137 Sheet.138 M M N-Channel MOSFET Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Connect.50 Sheet.179 Sheet.180 Sheet.181 N-Channel MOSFET.66 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Connect.50 Sheet.198 Sheet.199 Sheet.200 N-Channel MOSFET.104 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Connect.50 Sheet.236 Sheet.237 Sheet.238 N-Channel MOSFET.123 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.253 Connect.50 Sheet.255 Sheet.256 Sheet.257 Sheet.281 Sheet.282 Sheet.284 Sheet.285 Connector 1.200 Connector 1.201 Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.301 Sheet.302 Sheet.303 Sheet.304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Line.29 Sheet.317 Sheet.318 Gear Box Gear Box Gear Box Sheet.328 Sheet.329 Connector 1.172 Sheet.334 ~3.7V ~3.7V ~3.7V Power Switch Power Switch Power Switch Connector 1.172.337 Sheet.338 Li-Ion Battery Li-ion Battery Li-ion Battery Charge Charge Charge Sheet.341 Connector 1.172.342 Sheet.344 Connector 1.172.345 3.3V 3.3V 3.3V Sheet.347 Sheet.348 NFC NFC NFC Vdd VDD VDD I2C I2C I2C NFC Coil NFC Coil NFC Coil NFC Coil Sheet.367 Transformer.324 Line.841 Line.842 Sheet.371 Inductor.300 Sheet.373 Sheet.374 Sheet.375 Sheet.376 Sheet.377 Sheet.380 Sheet.381 Sheet.385 Sheet.386 OLED Display OLED Display OLED Display I2C = 0x?? I2C = 0x?? I2C = 0x?? Sheet.391 Sheet.392 2 2 2 2 Sheet.395 Sheet.397 Sheet.399 Sheet.400 Connector 1.172.401 Sheet.402 Connector 1.172.403 Sheet.404 Connector 1.172.405 Sheet.406 Sheet.407 Sheet.408 Connector 1.172.409 Connector 1.172.410 Sheet.411 Enable BAT Measurement Enable BAT Measurement Enable BAT Measurement Enable Peripherals Enable Peripherals Enable Peripherals 10mApk 10mApk 10mApk Sheet.415 n n n n Sheet.418 2 2 2 2 Sheet.421 Tablet Sheet.424 Sheet.425 Sheet.426 Sheet.427 Sheet.428 Wi-Fi I2C = 0x4F I2C = 0x4F I2C = 0x4F Communication e.g. for BT Paring Communication e.g. for BT Paring Communication e.g. for BT Paring 2 2 2 2 Sheet.437 6V 2Amax 6V/2Amax 6V/2Amax User-Button (s) User-Button (s) User-Button (s) I2C = 0x4C I2C = 0x4C I2C = 0x4C 3.3V 3.3V 3.3V DC Motor or Piezo Drive DC Motor or Piezo Drive DC Motor or Piezo Drive Ground Sheet.456 Sheet.457 Ground.458 Sheet.459 Sheet.460 Sheet.461 P-Ch Load Switch 1 P-Channel Load Switch P-Channel Load Switch In In In Ctrl Ctrl Ctrl Out Out Out Sheet.462 P-Ch Load Switch 2 P-Channel Load Switch P-Channel Load Switch In In In Ctrl Ctrl Ctrl Out Out Out Sheet.464 Bluetooth MCU Bluetooth MCU Bluetooth MCU GPIO GPIO GPIO I2C I2C I2C 32 kHz RTC 32kHz RTC 32kHz RTC Vdd VDD VDD PWM PWM PWM RF Osc. RF Osc. RF Osc. BLE5 PHY BLE5 PHY BLE5 PHY GPIO GPIO GPIO Debug Debug Debug GPIO GPIO GPIO ADC ADC ADC Sheet.465 Boost Boost Boost Enable Enable Enable Sheet.466 Position Sensor Position Sensor Position Sensor Vdd VDD VDD PWM PWM PWM Sheet.469 GPIO .467 GPIO GPIO GPIO
Exiting Interactive Block Diagram

Insulin Pump - System Architecture with Alternative Products

4:3 ratio Connector Arrow Bi-directional Sheet.463 Full Bridge HVPAK Full Bridge HVPAK Full Bridge HVPAK PWM PWM PWM I2C I2C I2C Sheet.440 Sheet.441 Sheet.442 Sheet.443 Sheet.444 Sheet.445 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU176 EU176 EU176 Li-Ion Charger with Power Mgmt Li-ion Charger with Power Mgmt Li-ion Charger with Power Mgmt USB Connection USB Connection USB Connection Ultra-Low Iq Buck/Boost Ultra-Low Iq Buck/Boost Ultra-Low Iq Buck/Boost Magnetic Holder Magnetic Holder Magnetic Holder Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Battery Li-ion.160 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Diode - IR Infrared Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Darlington.651 Sheet.33 Darlington.254 Ground.47 Sheet.48 Sheet.49 Sheet.57 Negative Power Rail Line.758 Line.759 Shunt Sheet.64 Sheet.65 Sheet.66 Shunt.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Antenna Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.104 Antenna Antenna Antenna Sheet.107 Sheet.108 Sheet.112 32MHz 32MHz 32MHz Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 32kHz 32kHz 32kHz Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Motor Sheet.137 Sheet.138 M M N-Channel MOSFET Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Connect.50 Sheet.179 Sheet.180 Sheet.181 N-Channel MOSFET.66 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Connect.50 Sheet.198 Sheet.199 Sheet.200 N-Channel MOSFET.104 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Sheet.226 Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 Sheet.232 Sheet.233 Sheet.234 Connect.50 Sheet.236 Sheet.237 Sheet.238 N-Channel MOSFET.123 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Sheet.250 Sheet.251 Sheet.252 Sheet.253 Connect.50 Sheet.255 Sheet.256 Sheet.257 Sheet.281 Sheet.282 Sheet.284 Sheet.285 Connector 1.200 Connector 1.201 Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.301 Sheet.302 Sheet.303 Sheet.304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Line.29 Sheet.317 Sheet.318 Gear Box Gear Box Gear Box Sheet.328 Sheet.329 Connector 1.172 Sheet.334 ~3.7V ~3.7V ~3.7V Power Switch Power Switch Power Switch Connector 1.172.337 Sheet.338 Li-Ion Battery Li-ion Battery Li-ion Battery Charge Charge Charge Sheet.341 Connector 1.172.342 Sheet.344 Connector 1.172.345 3.3V 3.3V 3.3V Sheet.347 Sheet.348 NFC NFC NFC Vdd VDD VDD I2C I2C I2C NFC Coil NFC Coil NFC Coil NFC Coil Sheet.367 Transformer.324 Line.841 Line.842 Sheet.371 Inductor.300 Sheet.373 Sheet.374 Sheet.375 Sheet.376 Sheet.377 Sheet.380 Sheet.381 Sheet.385 Sheet.386 OLED Display OLED Display OLED Display I2C = 0x?? I2C = 0x?? I2C = 0x?? Sheet.391 Sheet.392 2 2 2 2 Sheet.395 Sheet.397 Sheet.399 Sheet.400 Connector 1.172.401 Sheet.402 Connector 1.172.403 Sheet.404 Connector 1.172.405 Sheet.406 Sheet.407 Sheet.408 Connector 1.172.409 Connector 1.172.410 Sheet.411 Enable BAT Measurement Enable BAT Measurement Enable BAT Measurement Enable Peripherals Enable Peripherals Enable Peripherals 10mApk 10mApk 10mApk Sheet.415 n n n n Sheet.418 2 2 2 2 Sheet.421 Tablet Sheet.424 Sheet.425 Sheet.426 Sheet.427 Sheet.428 Wi-Fi I2C = 0x4F I2C = 0x4F I2C = 0x4F Communication e.g. for BT Paring Communication e.g. for BT Paring Communication e.g. for BT Paring 2 2 2 2 Sheet.437 6V 2Amax 6V/2Amax 6V/2Amax User-Button (s) User-Button(s) User-Button(s) I2C = 0x4C I2C = 0x4C I2C = 0x4C 3.3V 3.3V 3.3V DC Motor or Piezo Drive DC Motor or Piezo Drive DC Motor or Piezo Drive Ground Sheet.456 Sheet.457 Ground.458 Sheet.459 Sheet.460 Sheet.461 P-Ch Load Switch 1 P-Channel Load Switch P-Channel Load Switch In In In Ctrl Ctrl Ctrl Out Out Out Sheet.462 P-Ch Load Switch 2 P-Channel Load Switch P-Channel Load Switch In In In Ctrl Ctrl Ctrl Out Out Out Sheet.465 Boost Boost Boost Enable Enable Enable Sheet.466 Position Sensor Position Sensor Position Sensor Vdd VDD VDD PWM PWM PWM QSPI Flash QSPI Flash QSPI Flash Vertical Wire Bundle Label Text 10pt.1046 6 6 Sheet.490 Sheet.491 Bluetooth MCU Bluetooth MCU Bluetooth MCU GPIO GPIO GPIO I2C I2C I2C 32 kHz RTC 32kHz RTC 32kHz RTC Vdd VDD VDD PWM PWM PWM RF Osc. RF Osc. RF Osc. BLE5 PHY BLE5 PHY BLE5 PHY GPIO GPIO GPIO Debug Debug Debug GPIO GPIO GPIO ADC ADC ADC GPIO .467 GPIO GPIO GPIO I2C .482 1V8 1V8 I2C .483 QSPI QSPI
Exiting Interactive Block Diagram