Overview
Description
This high-end (400V/2kW) synchronous motor system operates on single-phase or 3-phase mains power. It features a high-performance Arm® core MCU for motor control, working in an isolated island and managing high voltage IGBT half bridges via optocoupled IGBT drivers. The system includes a single-phase or 3-phase power supply with power factor correction (PFC) for efficient and reliable operation in demanding industrial applications.
System Benefits:
- Complete high-performance motor control system from a single supplier, ensuring compatibility and streamlined support
- Includes connection to ASi5 industrial system bus and local HMI control front-end
- Incorporates PFC for improved energy efficiency
Comparison
Applications
Applications
- High-performance water pumps and hydraulic pumps
- Elevator motors
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
MCU
Recommended Products
MCU
Recommended Products
DC/DC
Recommended Products
Isolated Flyback
Recommended Products
Non-isolated AC/DC
Recommended Products
IGBT Half Bridge
Recommended Products
Position Sensor
Recommended Products
Isolation
Recommended Products
Isolation
Recommended Products
Isolation IGBT Driver
Recommended Products
Isolation Amplifier
Exiting Interactive Block Diagram