Absolute Inductive Position Sensor Reference Design
The CN317-ABSIPSPOCZ Absolute Inductive Position Sensor Reference Design is a board that combines two inductive position sensors (IPS2200) and a highly cost-efficient...
This simple and cost-effective design utilizes off-the-shelf components like a standard PCB, a Renesas' position sensor, passive components, and a metal piece as a target. The sensing element consists of a set of coils on the PCB rather than inside the Renesas IC, allowing the sensor system to be tailored to specific customer applications. This flexibility enables the sensor system to be customized to the customer's needs. It uses dual inductive position sensors (IPS) for absolute position detection, optimizes coil size, and aligns with market trends such as 35mm motors.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud