Skip to main content

Motor Control with Resolver

Overview

Description

Precision, reliability, and robustness in motor control systems are crucial across industries such as industrial automation, automotive, aerospace, and medical devices. Resolvers play a vital role in achieving these qualities by measuring the position and speed of a rotor. By providing continuous analog feedback, resolvers enhance the system's precision, reliability, and durability, enabling smoother and more precise control of motor speed and position.

This motor control with resolver design features resolver position control for both stepper motor systems and alternative brushless DC (BLDC) motor systems. The stepper motor system delivers a high-performance motor drive unit for office automation and industrial applications such as scanners, multi-function printers, and automated cash deposit machines. Meanwhile, the BLDC motor system provides a high-performance motor drive unit for applications like automatic guided vehicles (AGVs), small vehicles, service robots, and assisted bicycles.

System Benefits:​

  • Sample software accelerates development time and shortens time to market.
  • Replacing optical encoders with resolvers reduces BOM costs.
  • Stepper motor design:
    • Achieves no step-out by servo control with resolver position information, maximizing motor torque, downsizing the motor (one size smaller), and reducing BOM costs by minimizing the gear (speed reducer).
    • Realizes low noise and low vibration through servo control with torque ripple reduction.
  • BLDC motor design:
    • Fine movement/stop control is achieved by servo control using high-precision position information with the high-resolution resolver.
    • Suppresses rotation unevenness and reduces vibration-causing ripple by increasing position resolution and improving speed response.

Comparison

Applications

  • Automatic guided vehicles (AGV), small vehicles
  • Service robots
  • Office automation applications
  • Industrial applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.631 Sheet.628 Sheet.557 Sheet.630 Sheet.652 Sheet.634 Sheet.517 Sheet.516 Sheet.416 Sheet.406 Sheet.407 Sheet.408 Sheet.405 Sheet.653 Sheet.524 Sheet.525 Sheet.526 Sheet.527 ADC ADC ADC PWM PWM PWM 3-phase BLDC 3-Phase BLDC 3-Phase BLDC 2-phase Stepping Motor 2-Phase Stepping Motor 2-Phase Stepping Motor Sheet.126 Sheet.127 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP149 JP149 JP149 AC Power Source Sheet.10 Alternating Current Sheet.12 Sheet.13 Diode.316 Sheet.15 Sheet.16 Sheet.17 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Diode Sheet.67 Sheet.68 Sheet.69 Transformer Inductor Coreless (Air conductor) Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Capacitor Non-polarized Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Isolated AC/DC 1 Isolated AC/DC Isolated AC/DC Resistor - Fixed Non-Renesas Component Synchronous Rectifier Synchronous Rectifier Synchronous Rectifier Board.317 Transformer Line.841 Inductor Air Core.509 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Line.29 Inductor Air Core.212 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.159 Diode.184 Sheet.185 Sheet.186 Sheet.187 Capacitor Non-polarized .188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Connector 1.164 Connector 1.164.196 Connector 1.164.197 Connector 1.164.198 Connector 1.164.199 Power Block Power Block Power Block System Control Board System Control Board System Control Board Sheet.344 Resistor - Fixed.340 Chassis Ground Sheet.342 Sheet.343 Sheet.345 Resistor - Fixed.340 Chassis Ground Sheet.348 Sheet.349 Sheet.350 Resistor - Fixed.340 Chassis Ground Sheet.353 Sheet.354 Motor.355 Sheet.356 Sheet.357 M M Resistor - Fixed.360 Sheet.368 Sheet.369 Sheet.370 Sheet.372 Sheet.373 Sheet.378 Sheet.380 Sheet.381 Sheet.383 Sheet.384 Sheet.385 Sheet.386 Sheet.387 Sheet.394 Sheet.395 Sheet.396 Sheet.397 Sheet.398 Sheet.399 Sheet.400 Sheet.401 Sheet.404 Sheet.413 Sheet.417 100V~200V 100V~200V 100V~200V Transformer Transformer Transformer Sheet.424 Isolated AC/DC 2 Isolated AC/DC Isolated AC/DC Non-Renesas Component.427 Board.429 Transformer.430 Line.841 Inductor Air Core.509 Sheet.433 Sheet.434 Sheet.435 Sheet.436 Sheet.437 Sheet.438 Sheet.439 Sheet.440 Sheet.441 Line.29 Inductor Air Core.212 Sheet.444 Sheet.445 Sheet.446 Sheet.447 Sheet.448 Sheet.449 Sheet.450 Sheet.451 Sheet.452 Transformer Transformer Transformer Sheet.454 Sheet.455 Sheet.458 24V <4A 24V <4A 24V <4A 5V <80mA 5V <80mA 5V <80mA Sheet.461 Sheet.463 Sheet.464 This design supports 2 motor systems, 3-phase BLDC, 2-phase Stepping Motor This design supports 2 motor systems: 3-Phase BLDC 2-Phase St... This design supports 2 motor systems:· 3-Phase BLDC· 2-Phase Stepping Motor Sheet.466 Sheet.467 4 4 4 4 Sheet.470 Connector 1.164.471 Connector 1.164.472 Connector 1.164.475 Connector 1.164.476 Resistor - Fixed.477 Sheet.478 Sheet.479 Sheet.480 Sheet.481 Sheet.482 Sheet.483 Connector 1.484 Connector 1.485 Sheet.486 Connector 1.164.487 Connector 1.164.488 Resolver Resolver Resolver Sheet.492 5V <100mA 5V <100mA 5V <100mA Sheet.495 Sheet.496 Sheet.497 4 4 4 4 Sheet.500 Motor.502 Sheet.503 Sheet.504 M M RDC-IC* 1 RDC-IC* RDC-IC* Sheet.506 Sheet.507 Sheet.509 Resolver Resolver Resolver Sheet.513 Sheet.514 Sheet.515 Sheet.521 Connector 1.164.523 Timer Timer Timer MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET Sheet.613 To MCU To MCU To MCU 6 6 6 6 Sheet.626 Sheet.627 Connector 1.164.629 Sheet.635 Connector 1.164.636 Sheet.637 Sheet.638 2 2 2 2 Sheet.641 2 2 2 2 Sheet.644 2 2 2 2 Sheet.647 Connector 1.164.648 Connector 1.164.649 24V 24V 24V Sheet.656 * RDC: Resolver Digital Converter ** Necessary for Decay Control * RDC: Resolver Digital Converter ** Necessary for Decay Cont... * RDC: Resolver Digital Converter** Necessary for Decay Control Sheet.660 Sheet.661 Sheet.662 Sheet.663 Sheet.664 Sheet.665 MCU 2 MCU MCU SCI SCI SCI PWM PWM PWM ADC ADC ADC Timer Timer Timer Sheet.666 MCU 1 MCU MCU SCI SCI SCI Sheet.667 Smart Gate Driver Smart Gate Driver Smart Gate Driver Gate Driver Gate Driver Gate Driver Current Sensing Amp. Current Sensing Amp. Current Sensing Amp. LDO LDO LDO Op Amp High Common Input** Op Amp High Common Input** Op AmpHigh Common Input** Op Amp High Common Input** Op Amp High Common Input** Op AmpHigh Common Input** RDC-IC* 2 RDC-IC* RDC-IC* GreenPAK 1 GreenPAK GreenPAK GreenPAK 2 GreenPAK GreenPAK Buck Regulator Buck Regulator Buck Regulator Sheet.456 Sheet.674 N-Channel MOSFET.575 Sheet.576 Sheet.577 Sheet.578 Sheet.579 Sheet.580 Sheet.581 Sheet.582 Sheet.583 Sheet.584 Sheet.585 Sheet.586 Sheet.587 Sheet.588 Sheet.589 Connect.50 Sheet.591 Sheet.592 Sheet.593 N-Channel MOSFET.235 Sheet.595 Sheet.596 Sheet.597 Sheet.598 Sheet.599 Sheet.600 Sheet.601 Sheet.602 Sheet.603 Sheet.604 Sheet.605 Sheet.606 Sheet.607 Sheet.608 Connect.50 Sheet.610 Sheet.611 Sheet.612 Sheet.675 N-Channel MOSFET.575 Sheet.677 Sheet.678 Sheet.679 Sheet.680 Sheet.681 Sheet.682 Sheet.683 Sheet.684 Sheet.685 Sheet.686 Sheet.687 Sheet.688 Sheet.689 Sheet.690 Connect.50 Sheet.692 Sheet.693 Sheet.694 N-Channel MOSFET.235 Sheet.696 Sheet.697 Sheet.698 Sheet.699 Sheet.700 Sheet.701 Sheet.702 Sheet.703 Sheet.704 Sheet.705 Sheet.706 Sheet.707 Sheet.708 Sheet.709 Connect.50 Sheet.711 Sheet.712 Sheet.713 Sheet.714 N-Channel MOSFET.575 Sheet.716 Sheet.717 Sheet.718 Sheet.719 Sheet.720 Sheet.721 Sheet.722 Sheet.723 Sheet.724 Sheet.725 Sheet.726 Sheet.727 Sheet.728 Sheet.729 Connect.50 Sheet.731 Sheet.732 Sheet.733 N-Channel MOSFET.235 Sheet.735 Sheet.736 Sheet.737 Sheet.738 Sheet.739 Sheet.740 Sheet.741 Sheet.742 Sheet.743 Sheet.744 Sheet.745 Sheet.746 Sheet.747 Sheet.748 Connect.50 Sheet.750 Sheet.751 Sheet.752 Connector Arrow Sheet.755 Connector 1.756 Notched Arrow
Exiting Interactive Block Diagram