Image
Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.
- Starter Kits
Starter kits offer a user-friendly development environment for evaluation, allowing you to start coding, debugging, and evaluating solutions immediately out of the box using the emulator and integrated development environment included in the kit. - Evaluation Kits
Evaluation kits allow you to evaluate product performance or featured product functions for introductory use. - Development Kits
Development Kits provide the resources to evaluate advanced features and functions, while reference kits target specific functions for a particular final product or application. - Demonstration Kits
Demonstration kits are evaluation and demonstration tools for Renesas products with the goal of providing you with a powerful debug and demonstration platform targeted at common applications. - Reference Kits
Reference kits can support you to evaluate specified functions for the particular final products/applications.
Boards & Kits List
Product ID | Title | Type | Company |
---|---|---|---|
F1490EVB-4P7 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 4.7GHz | Evaluation | Renesas |
F1490EVB-6P0 | Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 6.0GHz | Evaluation | Renesas |
F159VEVB | Evaluation Board for the F159V Integrated TRx IC | Evaluation | Renesas |
F1653EVB | Evaluation Board for F1653 Modulator | Evaluation | Renesas |
F1792EVBI | Evaluation Board for F1792 VersaMixer™ Wideband / Low-Power Single Channel | Evaluation | Renesas |
F1912EVBI | Evaluation Board for F1912 6-bit Digital Step Attenuator | Evaluation | Renesas |
F1950EVBI | Evaluation Board for F1950 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1951EVBI | Evaluation Board for F1951 6-bit Digital Step Attenuator | Evaluation | Renesas |
F1953EVBI | Evaluation Board for F1953 6-bit Digital Step Attenuator | Evaluation | Renesas |
F1956EVBI | Evaluation Board for F1956 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1958EVB | Evaluation Board for F1958 7-bit Digital Step Attenuator | Evaluation | Renesas |
F1975EVBI | Evaluation Board for F1975, 6-bit, 75Ω, Digital Step Attenuator | Evaluation | Renesas |
F1977EVBI | Evaluation Board for F1977, 7-bit, 75Ω, Digital Step Attenuator | Evaluation | Renesas |
F1978EVBI | Evaluation Board for F1978, 6-bit, 75 Ohm, Digital Step Attenuator | Evaluation | Renesas |
F2250EVBI | Evaluation Board for F2250 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2251EVB | Evaluation Board for the F2251 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2255EVBI | Evaluation Board for F2255 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2258EVBI | Evaluation Board for F2258 Voltage Variable RF Attenuator | Evaluation | Renesas |
F2270EVBI | Evaluation Board for F2270, 75 Ohm, Voltage Variable RF Attenuator | Evaluation | Renesas |
F2480EVBI | Evaluation Kit for F2480 Broadband RF Analog VGA | Evaluation | Renesas |
F2910EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch with Kz | Evaluation | Renesas |
F2911EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch | Evaluation | Renesas |
F2912EVBI | Evaluation Board for High Reliability SP2T RF Switch F2912 | Evaluation | Renesas |
F2913EVBI | Evaluation Board for F2913 High Isolation SPDT Absorptive Switch | Evaluation | Renesas |
F2914EVBI | Evaluation Board for High Reliability SP4T Absorptive RF Switch | Evaluation | Renesas |
F2915EVBI | Evaluation Board for High Reliability SP5T Absorptive RF Switch | Evaluation | Renesas |
F2923EVBI | Evaluation Board for F2923 SP2T with Constant Impedance, K|z| | Evaluation | Renesas |
F2932EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | Evaluation | Renesas |
F2933EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | Evaluation | Renesas |
F2934EVB | Evaluation board for the F2934 High Reliability SP2T RF Switch | Evaluation | Renesas |
F2950EVBI | Evaluation Board for High Linearity Broadband SP2T WiFi 100MHz to 8GHz RF Switch | Evaluation | Renesas |
F2955EVB | Evaluation board for the F2955 High Reliability SP5T RF Switch | Evaluation | Renesas |
F2970EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | Evaluation | Renesas |
F2971EVBI | Evaluation Board for 75 Ohm SP2T Absorptive RF Switch | Evaluation | Renesas |
F2972EVBI | Evaluation Board for F2972 High Linearity Broadband SP2T RF Switch | Evaluation | Renesas |
F2976EVBI | Evaluation Board for F2976 High Linearity Broadband SP2T RF Switch | Evaluation | Renesas |
F2977EVBI | 50 ohm Evaluation Board for F2977 High Linearity Broadband SP2T RF Switch | Evaluation | Renesas |
F2990EVB | Evaluation board for the F2990 High Power SP8T RF Switch | Evaluation | Renesas |
F4481EVS | Evaluation System for the F4481 DIFF-In / SE-Out Quad Path TX DVGA | Evaluation | Renesas |
F4482EVS-1P5 | Evaluation System for the F4482, Tuned to a Central Tendency of Frequency of 1.5GHz | Evaluation | Renesas |
F4482EVS-2P1 | Evaluation System for the F4482, Tuned to a Central Tendency of Frequency of 2.1GHz | Evaluation | Renesas |
F5268EVS | Evaluation System for the F5268 8-Channel Dual-Polarization TRX Beamformer IC | Evaluation | Renesas |
F5288EVS | Evaluation System for the F5288 8-Channel Dual-Polarization TRX Beamformer IC | Evaluation | Renesas |
F5728EVS | Evaluation Systems for the F5728 mmWave Up/Down-Converter | Evaluation | Renesas |
F6121SEVS | Evaluation System for the F6121 | Evaluation | Renesas |
F6122SEVS | Evaluation System for the F6122 | Evaluation | Renesas |
F6212EVS | Evaluation System for the F6212 | Evaluation | Renesas |
F6506EVS | Evaluation System for F6506 | Evaluation | Renesas |
F6513SEVS | Evaluation System for the F6513S | Evaluation | Renesas |
F6521SEVS | Evaluation System for the F6521S | Evaluation | Renesas |