Skip to main content

pkg_8025 (TFLGA 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0064JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P64FC-65-BA1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA64-6x6-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8025
Lead Count
64
Pb (Lead) Free
Yes
Length
6mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 6 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 249 KB
Carrier/Package PDF 423 KB
Carrier/Package PDF 298 KB
Carrier/Package PDF 200 KB
Carrier/Package PDF 148 KB
Carrier/Package PDF 38 KB 日本語
Package Outline Drawing PDF 28 KB
7 items