Skip to main content

Clocking for Industrial Applications

Renesas offers the industry’s widest selection of silicon timing ICs, making it a one-stop-shop for demanding industrial applications and devices that support industry standards and meet performance benchmarks. Applications ranging from communications equipment to industrial control, automotive infotainment, factory automation, medical devices, and Point of Sale (POS) terminals leverage various elements from the widest timing portfolio in existence.

Features of the portfolio include:

  • Industrial temperature grades for systems that must function in demanding environments
  • Best-in-class phase noise and spurious performance to ensure highly precise clock at destination chips
  • Integrated series resistors and voltage regulators for differential outputs, minimizing external component count without sacrificing performance
  • Core operation as low as 1.2/1.5V to minimize power consumption
  • Scalable solutions, core devices are available in different I/O counts to fit your exact needs and efficiently use board space

Documentation

Type Title Date
Overview PDF 392 KB
1 item

News & Blog Posts