Skip to main content

Overview

Description

This RC38208A evaluation kit is used to evaluate the RC38208 FemtoClock™ 3 ultra-low phase noise jitter attenuator and clock generator. The RC38208 and RC38108 are ultra-low phase noise jitter attenuators, multi-frequency clock synthesizers, and digitally controlled oscillators (DCO). This flexible, low-power device outputs clocks with ultra-low in-band phase noise and spurious signals for 4G and 5G RF transceivers and with jitter below 18fs RMS for 112Gbps and 224Gbps SerDes.

Features

  • Two differential clock inputs
  • Eight differential clock outputs
  • Onboard EEPROM stores startup configuration data
  • XIN terminal can use a laboratory signal generator or OCXO/TCXO/XO components and board
  • Laboratory power supply connectors
  • Serial port for configuration and register readout

Applications

  • Timing for optical front-end DAC/ADC and DSP
  • Reference clock for 112Gbps and 224Gbps SerDes
  • 5G distribution units (DU), switches, and routers
  • High-performance DCO for precision time protocol (PTP) based clocks

Documentation

Type Title Date
Manual - Hardware PDF 1.99 MB
Schematic XLSX 33 KB
Guide PDF 2.81 MB
Manual - Software PDF 2.21 MB
Manual - Software PDF 1.94 MB
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Related Boards & Kits

Models

Product Options

Applied Filters:

Videos & Training

FemtoClock 3 Wireless Lab Demonstration

Learn about the FemtoClock 3 Wireless ultra-low phase noise synchronizer and jitter attenuator for 5G radio units, distribution units, and high-performance precision timing protocol.