Overview
Description
The RMWV3216A Series is a family of 32-Mbit static RAMs organized 2, 097, 152-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMWV3216A Series has realized higher density, higher performance and low power consumption. The RMWV3216A Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.
Features
- Single 3V supply: 2.7V to 3.6V
- Access time: 55ns (max.)
- Current consumption: Standby: 1.0µA (typ.)
- Common data input and output Three state output
- Directly TTL compatible All inputs and outputs
- Battery backup operation
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 387 KB 日本語 | |
Product Reliability Report | PDF 197 KB | |
Guide | PDF 182 KB 日本語 | |
Guide | PDF 471 KB 日本語 | |
Guide | PDF 1.27 MB 日本語 | |
Package Outline Drawing | PDF 60 KB | |
Product Change Notice | PDF 1.07 MB 日本語 | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
