Evaluation Kit for RA4M1 MCU Group
The EK-RA4M1 evaluation kit enables users to effortlessly evaluate the features of the RA4M1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA4L1 evaluation kit enables users to seamlessly evaluate the features of the RA4L1 MCU group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. The users can use rich onboard features along with their choice of popular ecosystem add-ons to bring their big ideas to life.
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.90 MB 日本語 | |
Manual - Development Tools | PDF 2.91 MB 日本語 | |
Schematic | ZIP 68.32 MB | |
Device Errata | PDF 387 KB | |
Application Note | PDF 1.45 MB | |
Application Note | PDF 639 KB | |
Flyer | PDF 444 KB | |
7 items
|
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
6 items
|
The EK-RA4M1 evaluation kit enables users to effortlessly evaluate the features of the RA4M1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA4M2 evaluation kit enables users to effortlessly evaluate the features of the RA4M2 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA4M3 evaluation kit enables users to effortlessly evaluate the features of the RA4M3 MCU Group and develop embedded systems applications using Renesas' Flexible...
Applied Filters:
The Renesas RA4L1 MCU group offers 80MHz, 32-bit microcontrollers powered by the Arm® Cortex®-M33 core with TrustZone®. These low-power, general-purpose MCUs are designed to meet the needs of applications requiring efficient energy usage, high performance, and advanced security features.
Renesas Debuts Ultra-Low-Power RA4L1 MCUs with Capacitive Touch, Segment LCD and Robust Security | News | Feb 19, 2025 |
Can Your MCU Bring Advanced Security to Low-Power Designs? | Blog Post | Feb 18, 2025 |
Renesas RA4 Series Innovation Kits for Secure IoT Applications | Blog Post | Mar 30, 2022 |
Develop Faster Using Example Projects for RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
Quickly Programming RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
Accelerate Debugging Using RA MCU Innovation Kits for IoT Applications | Blog Post | Nov 18, 2021 |
Beginning to Innovate Has Never Been Easier | Blog Post | Nov 11, 2021 |