Skip to main content

Overview

Description

The PX5 RTOS is an advanced, 5th-generation RTOS that features a native implementation of the industry standard POSIX pthreads API as well as best-in-class size and performance. As for safety and security, the PX5 RTOS is certified for use in safety-critical applications requiring IEC 61508 SIL 4, IEC 62304 Class C, ISO 26262 ASIL D, and EN 50128 SW-SIL 4 certification. The PX5 RTOS is available today on the full range of the RA Family MCUs, RX Family of MCUs, RZ Family of MPUs, and RISC-V Family of MCUs and MPUs. The example code can be downloaded from here free of charge.

Features

  • Advanced, simple-to-use 5th-generation RTOS
  • Native implementation of the POSIX pthreads API instantly enables developers and makes firmware more portable
  • IEC 61508 SIL 4, IEC 62304 Class C, ISO 26262 ASIL D, and EN 50128 SW-SIL 4 safety certified
  • The small footprint and fast execution enable multi-threading in memory-constrained environments 
  • Enhanced safety and security via unique Pointer/Data Verification (PDV) (patent pending)
  • Royalty-free

Comparison

Applications

  • Automotive
  • Industrial IoT
  • Smart cities
  • Smart homes
  • Smart sensors
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 541 KB 日本語
1 item