Evaluation Kit for RA8M1 MCU Group
The EK-RA8M1 evaluation kit enables users to effortlessly evaluate the features of the RA8M1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA8M1 MCU Group features the industry’s first 32-bit microcontrollers (MCU) based on the Arm® Cortex®-M85 (CM85) core, delivering breakthrough performance of over 3000 CoreMark points at 480 MHz, with fully deterministic, low latency, real-time operation that enables customers’ most demanding application needs. These are general-purpose MCU devices and address diverse high-performance and compute-intensive applications in Industrial Automation, Home Appliances, Smart Home, Consumer, Building/Home Automation and Medical/Healthcare market segments.
The RA8M1 MCUs integrate the high-performance CM85 core with large memory, multiple external interfaces, and a rich peripheral set optimized to address diverse application requirements, and are available in packages from 100 pins to 224 pins, to serve the needs of a broad range of high-performance applications. Secure Element-like functionality is built-in with advanced cryptographic Security IP, immutable storage, and tamper protection, for truly secure IoT.
The RA8M1 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
13 items
|
The EK-RA8M1 evaluation kit enables users to effortlessly evaluate the features of the RA8M1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA8D1 evaluation kit enables users to effortlessly evaluate the features of the RA8D1 MCU Group and develop embedded systems applications using Renesas' Flexible...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA8M1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Watch an unboxing and overview of the RA8 series evaluation kits, including several example projects. The RA8 series kits can help you quickly develop proofs of concept for resource-constrained AIoT edge and endpoint devices.
Power Your Edge AI Application with the Industry’s Most Powerful Arm MCUs | Blog Post | Oct 31, 2023 |
Renesas’ New Ultra-High Performance MCUs are Industry’s First Based on Arm Cortex-M85 Processor | News | Oct 31, 2023 |
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |