Skip to main content

Overview

Description

The RA4L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Note: RA4L1 supports the Secure Factory Programming function. However, the Capacitive Touch Evaluation System for RA4L1 does not support this function.

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RA4L1 MCU (R7FA4L1BD4CFP) mounted
  • Capacitive touch sensor (CTSU2SLa) terminal 12 channels available

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other ZIP 3.36 MB
1 item

Sample Code

Product Options

Applied Filters:

Videos & Training

RA4L1 MCU with Integrated LCD and Cap Touch Overview

The Renesas RA4L1 MCU group offers 80MHz, 32-bit microcontrollers powered by the Arm® Cortex®-M33 core with TrustZone®. These low-power, general-purpose MCUs are designed to meet the needs of applications requiring efficient energy usage, high performance, and advanced security features.