Skip to main content

Overview

Description

Embedded Wizard is a GUI technology that enables the customer to create platform-independent and high-performance graphical user interfaces (GUI), even on resource-constrained microcontrollers. We are driven by the idea to provide a comfortable workflow for embedded systems. Embedded Wizard supports customers in the realization of their GUI projects by simplifying development efforts for RX Family and RA Family MCUs, and RZ Family MPUs.

Image

Features

  • Modern and user-friendly WYSIWYG authoring tool
  • Generation of source code optimized for selected target system
  • Ready-to-use widgets, effects, animations, layout functions, vector graphic rendering, etc.
  • High-efficient code and minimum memory footprint
  • No (RT)OS is required, GUIs can even run on bare metal
  • Current supporting RX261, RX63N, RX65N, RX72N, RA4M2, RA6M3, EK-RA8D1, RZ/A Series, RZ/G2L, RH850

Comparison

Applications

  • Industrial
  • Automotive
  • Consumer Electronics
  • Medical
  • Home Appliances

Documentation

Type Title Date
Product Brief PDF 329 KB
1 item